If purchasing either the ADP8863DBCB-EVALZ or the ADP8863DBCP-EVALZ, please make sure you also purchase the ADP886XMB1-EVALZ
MB and eval board are both required!
| Title | Content Type | File Type |
|---|---|---|
| ADP8863: Charge Pump, 7-Channel Fun Lighting LED Driver Data Sheet (Rev A, 06/2010) (pdf, 777 kB) | Data Sheets | |
|
Isolating Power in Communication Bus and Gate Drive Applications
Starting with a communications application overview of small power options through the process of selecting the right power products this webcast is a great resource for your communications applications designs. |
Webcasts | WEBCAST |
|
UG-005: Software User Guide
(pdf, 471 kB)
Describes the functionality of the ADP8860 LED driver and provides software development guidelines. The ADP8860 communicates with an external processor using an I2C interface and an interrupt line (nINT). The processor sends initialization and activation commands to the ADP8860, which acts as a slave device. |
User Guides | |
|
Low-Voltage Current Sink Controls High-Voltage LED String
(pdf)
Discusses how a single programmable LED driver can be combined with a low-cost boost converter to achieve a flexible, high-efficiency, easy-to-program solution. |
Analog Dialogue | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| ADP8860 Back-light LED Linux Driver (Wiki Site) | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.