ADP1650 Evaluation Board

Product Details

The evaluation system is composed of a motherboard, daughter-board, and LED subboard. The motherboard provides the I2C signals from the PC USB port and generates the I/O voltages and digital high and low signals for the daughterboard. For overtemperature measurement, the daughterboard can be either plugged directly into the motherboard or connected to the motherboard via a ribbon cable.

The motherboard features a 3.3 V regulator and 2.8 V/1.8 V regulators for VDDIO. The daughterboard contains jumpers and test points for easy evaluation of the flash driver integrated circuit (IC).

SampleBuy

Price, packaging, availability

ADP1650 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1650CB-EVALZ Status: Production Evaluation Board $100.00 Yes -
ADP1650CP-EVALZ Status: Production Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close