ADM8832 Evaluation Tools

Product Details

The ADM8832 evaluation board allows the ADM8832 TFT color panel charge pump regulator to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.


Features

  • Provides 3 output voltages (5.1 V,15.3 V, −10.2 V) from one 3 V input supply
  • Power efficiency optimized for use with TFT in mobile phones
  • On-board socket for evaluation of multiple ICs
  • Shutdown line
  • Options to use external LDO

Documentation

SampleBuy

Price, packaging, availability

ADM8832 Evaluation Tools
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM8832-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close