ADM8690

LAST TIME BUY

Microprocessor Supervisory Circuit, 8-Pin DIP

Viewing:

Overview

  • Upgrade for the ADM690, ADM691, ADM695 and for the MAX690, MAX691, MAX695
  • Specified over temperature
  • Low power consumption: 0.7 mW
  • Precision voltage monitor
  • Reset assertion down to 1 V VCC
  • Low switch on resistance: 0.7 Ω normal, 7 Ω in backup
  • High current drive: 100 mA
  • Watchdog timer: 100 ms, 1.6 sec, or adjustable
  • Standby current: 400 nA
  • Automatic battery backup power switching
  • Extremely fast gating of chip enable signals (3 ns)
  • Voltage monitor for power fail
  • Available in TSSOP package
ADM8690
Microprocessor Supervisory Circuit, 8-Pin DIP
ADM8690/ADM8691/ADM8695 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed