Add to Signal Chain Designer

AD6645-MIL:  14-Bit, 80 MSPS Analog to Digital Converter

Product Details

14-Bit, 80 MSPS Analog to Digital Converter is now available as a Standard Microcircuit Drawing (SMD). The 5962-0423001QXC is a high-speed, high-performance monolithic 14-bit ADC, which is 100% production tested at 70 MHz and 150MHz at -35°C to +85°C case temperature. Units are available in a thermally enhanced 52-lead hermetic ceramic QFP package. The 5962-0423001QXC provides CMOS-compatible digital outputs and is pin-compatible with the commercial AD6645-80.

The 5962-0423001QXC is useful in single and multi-channel/multi-mode digital receivers designed for use in wide channel-bandwidth systems. The high bandwidth and high sample rate support a wide range of input IF frequencies, and eases the burden placed on multimode digital receivers that are typically limited by the ADC. Noise performance is exceptional. The device is an extension of the core technology found in the AD664X family of high-performance converters.

FEATURES and BENEFITS

  • 14-bit, 80 MSPS Operation
  • Differential Analog Inputs
  • 270 MHz Analog Input Bandwidth for Wideband Applications
  • Separate Output Power Supply Option Supports Interfacing with 3.3V Logic
  • Twos Complement Output Format
  • Data Ready (DR) for Output Latching

Functional Block Diagram for AD6645-MIL

AD6645-MIL Diagram
Functional Block Diagram for AD6645-MIL

Of Note . . .

The 5962-0423001QXC is an extension of core technology found in AD664X family.

Documentation

Title Content Type File Type
AD6645-MIL: Military Data Sheet (Rev A, 10/2004) (pdf) Data Sheets PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Technology Overview Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD6645: 14-Bit, 80 MSPS/105 MSPS A/D Converter
Model Package Pins Temp.
Range
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD6645ASVZ-105 Status: Production 52 ld TQFP_EP(10x10 w/6.5ep) 52 Comm. $66.67 $56.67 Y  Material Info PCN Purchase
AD6645ASVZ-80 Status: Production 52 ld TQFP_EP(10x10 w/6.5ep) 52 Comm. $52.03 $44.22 Y  Material Info PCN Purchase
AD80261ASV-80 Status: Contact ADI TQFP 1.0 MM W/ THERMAL PAD 52 Comm. - - N  Material Info - Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD6645-MIL Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD6645-MIL/PCB Status: Production Evaluation Board $1,062.60 No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close