OBSOLETE PRODUCT — AD10677:  16 Bit, 65 MSPS A/D Converter

The AD10677 is a 16-bit, high performance, analog-to-digital converter for applications that demand increased SNR levels. Exceptional noise performance and a typical signal-to-noise ratio of 80dB is obtained by digitally post processing the outputs of four ADCs. Only a single analog input and PECL sampling clock are required as well as 3.3 V and 5 V power supplies.

The AD10677 is assembled using a 0.062" thick laminate board with three sets of connector interface pads to accommodate analog and digital isolation. Analog Devices recommends using the following connector from Samtec: FSI-110-03-G-D-AD-K-TR. The overall card fits a 2.2" x 2.8" PCB specified from 0°C to +70°C.

Applications
  • Low Signature Radar
  • Medical Imaging
  • Communications Instrumentation
  • Instrumentation
  • Antenna Array Processing
  • AD10677:  16 Bit, 65 MSPS A/D Converter

    Product Description

    The AD10677 is a 16-bit, high performance, analog-to-digital converter for applications that demand increased SNR levels. Exceptional noise performance and a typical signal-to-noise ratio of 80dB is obtained by digitally post processing the outputs of four ADCs. Only a single analog input and PECL sampling clock are required as well as 3.3 V and 5 V power supplies.

    The AD10677 is assembled using a 0.062" thick laminate board with three sets of connector interface pads to accommodate analog and digital isolation. Analog Devices recommends using the following connector from Samtec: FSI-110-03-G-D-AD-K-TR. The overall card fits a 2.2" x 2.8" PCB specified from 0°C to +70°C.

    Applications
  • Low Signature Radar
  • Medical Imaging
  • Communications Instrumentation
  • Instrumentation
  • Antenna Array Processing
  • REPLACEMENT PARTS

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

    Specifications

    Resolution (Bits) 16bit
    Throughput Rate 65MSPS
    # Chan 1
    Supply V Multi(+3.3, +5)
    SNR (dB) 80dB
    Review this Product X
    content here.
    content here.

    Review this Product

    Close