Add to Signal Chain Designer

AD7579:  LC2MOS 10-Bit Sampling A/D Converter with (8+2) Read Data Format

Product Status:Production

Product Details

The AD7579 and AD7580 are 10-bit, successive approximation ADCs. They have different analog inputs that will accept unipolar or bipolar input signals while operating from only a single +5 V supply. Input ranges of 0 to +2.5 V, 0 to +5 V and ±2.5 V are possible with no external signal conditioning. Only an external 2.5 V reference and clock and control signals are required to make them operate.

FEATURES and BENEFITS

  • 20 µs Conversion Time
  • On-Chip Sample-Hold
  • 50 kHz Sampling Rate
  • 25 kHz Full-Power Input Bandwidth
  • Single +5 V Supply
  • Low Power (50 mW)
  • Skinny 24-Pin DIP and 28-Terminal Surface Mount Package

Of Note ...

The AD7579 and AD7580 are not recommended for new design.

Documentation

Title Content Type File Type
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7579 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8969801LX Status: Production CERDIP GLASS SEAL 24 Mil Tube, 15 $85.35 $77.15 N  Material Info PCN Purchase
AD7579JN Status: Production PLASTIC DIP 24 Comm. Tube, 15 $16.95 $15.33 N  Material Info PCN Purchase
AD7579JNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $14.71 $13.29 Y  Material Info PCN Purchase
AD7579JPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $18.92 $18.92 Y  Material Info Notify Me Purchase
AD7579KNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $24.39 $24.39 Y  Material Info PCN Purchase
AD7579KP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $28.06 $28.06 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close