Add to Signal Chain Designer

AD7569:  CMOS, Complete 8-Bit Analog I/0 Port with Single DAC Output

Product Details

The AD7569/AD7669 is a complete, 8-bit, analog I/O system on a single monolithic chip. The AD7569 contains a high speed successive approximation ADC with 2 µs conversion time, a track/ hold with 200 kHz bandwidth, a DAC and an output buffer amplifier with 1 ms settling time. A temperature-compensated 1.25 V bandgap reference provides a precision reference voltage for the ADC and the DAC. The AD7669 is similar, but contains two DACs with output buffer amplifiers.

A choice of analog input/output ranges is available. Using a supply voltage of +5 V, input and output ranges of zero to 1.25 V and zero to 2.5 volts may be programmed using the RANGE input pin. Using a ±5 V supply, bipolar ranges of ±1.25 V or ±2.5 V may be programmed.

Digital interfacing is via an 8-bit I/O port and standard microprocessor control lines. Bus interface timing is extremely fast, allowing easy connection to all popular 8-bit microprocessors. A separate start convert line controls the track/hold and ADC to give precise control of the sampling period.

The AD7569/AD7669 is fabricated in Linear-Compatible CMOS (LC2MOS), an advanced, mixed technology process combining precision bipolar circuits with low power CMOS logic. The AD7569 is packaged in a 24-pin, 0.3" wide ³skinny² DIP, a 24-terminal SOIC and 28-terminal PLCC and LCCC packages. The AD7669 is available in a 28-pin, 0.6" plastic DIP, 28-terminal SOIC and 28-terminal PLCC package.

FEATURES and BENEFITS

  • 2 µs ADC with Track/Hold
  • 1 µs DAC with Output Amplifier
    AD7569, Single DAC Output
    AD7669, Dual DAC Output
  • On-Chip Bandgap Reference
  • Fast Bus Interface
  • Single or Dual 5 V Supplies

Functional Block Diagram for AD7569

Documentation

Title Content Type File Type
AD7569: Military Data Sheet  (Rev A, 07/2001) (pdf) Data Sheets PDF
AD7569/AD7669: LC2 Complete 8-Bit Analog I/0 Port with Single DAC Output Data Sheet  (Rev B, 08/1999) (pdf, 504 kB) Data Sheets PDF
AN-284: Implement Infinite Sample-and-Hold Circuits Using Analog Input/Output Ports  (pdf, 227 kB) Application Notes PDF
AN-222: AD7569/AD7669 Operation With Offset Signal Grounds for Disk Drive Applications  (pdf, 128 kB) Application Notes PDF
AN-285: Function Generator and Linearization Circuit Using the AD7569  (pdf, 366 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7569 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-89629013X Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $104.63 $94.58 N  Material Info Notify Me Purchase
5962-8962902LX Status: Production CERDIP GLASS SEAL 24 Mil Tube, 15 $85.87 $77.62 N  Material Info PCN Purchase
AD7569AQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $16.98 $15.36 N  Material Info PCN Purchase
AD7569BNZ Status: Production 24 ld PDIP 24 Ind Tube, 15 $13.72 $13.72 Y  Material Info PCN Purchase
AD7569BQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $22.66 $20.48 N  Material Info PCN Purchase
AD7569BRZ Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $13.07 $13.07 Y  Material Info PCN Purchase
AD7569JNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $10.30 $9.30 Y  Material Info PCN Purchase
AD7569JP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $11.85 $10.72 N  Material Info PCN Purchase
AD7569JPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $11.85 $10.72 Y  Material Info Notify Me Purchase
AD7569JPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $10.72 Y  Material Info Notify Me Purchase
AD7569JRZ Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $9.81 $8.86 Y  Material Info PCN Purchase
AD7569KNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $15.45 $13.95 Y  Material Info PCN Purchase
AD7569KPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $17.77 $16.04 Y  Material Info Notify Me Purchase
AD7569KPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $16.04 Y  Material Info Notify Me Purchase
AD7569SQ Status: Obsolete CERDIP GLASS SEAL 24 Mil Tube, 15 - - N  Material Info Notify Me Contact ADI
AD7569SQ/883B Status: Contact ADI CERDIP GLASS SEAL 24 Mil Tube, 15 $64.79 $58.57 N  Material Info Notify Me Contact ADI
AD7569TQ Status: Contact ADI CERDIP GLASS SEAL 24 Mil Tube, 15 $64.70 $58.47 N  Material Info PCN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close