Add to Signal Chain Designer

AD6645S:  Aerospace 14-Bit, 80 MSPS Analog to Digital Converter

Product Details

14-Bit, 80 MSPS Analog to Digital Converter is now available as a Standard Microcircuit Drawing (SMD). The 5962R0423001VXC is a high-speed, high-performance monolithic 14-bit ADC, which is 100% production tested at 30 MHz and 70 MHz at -55°C to +125°C case temperature. Units are available in a thermally enhanced 52-lead hermetic ceramic QFP package. The 5962R0423001VXC provides CMOS-compatible digital outputs and is pin-compatible with the commercial AD6645-80.

The 5962R0423001VXC is useful in single and multi-channel/multi-mode digital receivers designed for use in wide channel-bandwidth systems. The high bandwidth and high sample rate support a wide range of input IF frequencies, and eases the burden placed on multimode digital receivers that are typically limited by the ADC. Noise performance is exceptional. The AD6645S is guaranteed to 100K HDR TID.

FEATURES and BENEFITS

  • 14-bit, 80 MSPS Operation
  • Differential Analog Inputs
  • 270 MHz Analog Input Bandwidth for Wideband Applications
  • Separate Output Power Supply Option Supports Interfacing with 3.3V Logic
  • Twos Complement Output Format
  • Data Ready (DR) for Output Latching
  • Guaranteed operation over Mil temp range

AD6645S Functional Block Diagram

Documentation

Title Content Type File Type
AD6645S: Standard Military Drawing (Rev B, 06/2011) (pdf) Data Sheets PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
AD6645S Low Dose Rate Generic Report  (pdf, 1308 kB) Generic Radiation Reports PDF
AD6645S: Single Event Effects Generic Report  (pdf, 688 kB) Generic Radiation Reports PDF
AD6645S Generic Radiation Report  (pdf, 27 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD6645S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962L0423003VXC Status: Production CERAMIC QUAD FLAT PACK 52 Mil Tray, 20 - - N  Material Info PCN Contact ADI
5962R0423002VXC Status: Production CERAMIC QUAD FLAT PACK 52 Mil Tray, 20 - - N  Material Info PCN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close