Add to Signal Chain Designer

AD574A:  Complete 12-Bit A/D Converter

Product Details

The AD574A is a complete 12-bit successive-approximation analog-to-digital converter with 3-state output buffer circuitry for direct interface to an 8- or 16-bit microprocessor bus. A high precision voltage reference and clock are included on-chip, and the circuit guarantees full-rated performance without external circuitry or clock signals.

The AD574A design is implemented using Analog Devices' Bipolar/I2L process, and integrates all analog and digital functions on one chip. Offset, linearity and scaling errors are minimized by active laser-trimming of thin-film resistors at the wafer stage. The voltage reference uses an implanted buried Zener for low noise and low drift. On the digital side, I2L logic is used for the successive-approximation register, control circuitry and 3-state output buffers.

The AD574A is available in six different grades. The AD574AJ, K, and L grades are specified for operation over the 0°C to +70°C temperature range. The AD574AS, T, and U are specified for the -55°C to +125°C range. All grades are available in a 28-pin hermetically-sealed ceramic DIP. Also, the J, K, and L grades are available in a 28-pin plastic DIP and PLCC, and the J and K grades are available in ceramic LCC.

The S, T, and U grades in ceramic DIP or LCC are available with optional processing to MIL-STD-883C Class B; the T and U grades are available as JAN QPL. The Analog Devices' Military Products Databook should be consulted for details on /883B testing of the AD574A.

FEATURES and BENEFITS

  • Complete 12-Bit A/D Converter with Reference and Clock
  • 8- and 16-Bit Microprocessor Bus Interface
  • Guaranteed Linearity Over Temperature
    0°C to +70°C – AD574AJ, K, L
    –55°C to +125°C – AD574AS, T, U
  • No Missing Codes Over Temperature
  • 35 µs Maximum Conversion Time
  • Buried Zener Reference for Long-Term Stability and Low Gain T.C. 10 ppm/°C max AD574AL 12.5 ppm/°C max AD574AU
  • Ceramic DIP, Plastic DIP or PLCC Package
  • Available in Higher Speed, Pinout-Compatible Versions (15 µs AD674B, 80 µs AD774B; 10 µs (with SHA) AD1674)
  • Available in Versions Compliant with MIL-STD-883 and JAN QPL

Functional Block Diagram for AD574A

Documentation

Title Content Type File Type
AD574A: Military Data Sheet  (Rev J, 01/1997) (pdf) Data Sheets PDF
AD574A: Complete 12-Bit A/D Converter Data Sheet (Rev B, 01/1999) (pdf, 380 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Excuse Me, Did You Say ICs Available For 25 Years?
(Planet Analog, 2/24/2006)
Product Reviews HTML
Multi-Chip Products Capability Brochure  (pdf, 112 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD574A Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-85127013A Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $346.55 $309.88 N  Material Info PCN Purchase
5962-8512701XA Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $305.44 $273.57 N  Material Info PCN Purchase
5962-85127023A Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $221.35 $197.31 N  Material Info PCN Purchase
5962-8512702XA Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $203.20 $181.93 N  Material Info PCN Purchase
AD574AJD Status: Production 28 ld Side-Brazed CerDIP 28 Comm. Tube, 13 $37.45 $36.18 N  Material Info PCN Purchase
AD574AJDZ Status: Production 28 ld Side-Brazed CerDIP 28 Comm. Tube, 13 $34.66 $33.48 Y  Material Info PCN Purchase
AD574AJN Status: Production 28 ld PDIP 28 Comm. Tube, 13 $30.58 $20.51 N  Material Info PCN Purchase
AD574AJNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $31.88 $17.25 Y  Material Info PCN Purchase
AD574AJP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $29.15 $19.57 N  Material Info PCN Purchase
AD574AJP-REEL Status: Contact ADI PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - - N  Material Info PCN Contact ADI
AD574AJPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $28.83 $19.38 Y  Material Info Notify Me Purchase
AD574AJPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $19.38 Y  Material Info Notify Me Purchase
AD574AKD Status: Production 28 ld Side-Brazed CerDIP 28 Comm. Tube, 13 $46.75 $39.36 N  Material Info PCN Purchase
AD574AKN Status: Production 28 ld PDIP 28 Comm. Tube, 13 $40.47 $27.60 N  Material Info PCN Purchase
AD574AKNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $34.04 $23.23 Y  Material Info PCN Purchase
AD574AKP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $32.62 $28.95 N  Material Info PCN Purchase
AD574AKPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $32.29 $28.67 Y  Material Info Notify Me Purchase
AD574ALD Status: Production S/B OR B/B CERAMIC DIP 28 Comm. Tube, 13 $59.15 $57.21 N  Material Info PCN Purchase
AD574ALNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $48.73 $42.34 Y  Material Info PCN Purchase
AD574ASD Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $104.60 $92.99 N  Material Info PCN Purchase
AD574ASD/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $146.09 $130.16 N  Material Info PCN Purchase
AD574ASE/883B Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $159.36 $142.05 N  Material Info PCN Purchase
AD574ATD Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $149.82 $133.03 N  Material Info PCN Purchase
AD574ATD/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $203.19 $181.93 N  Material Info PCN Purchase
AD574ATE/883B Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $221.35 $197.31 N  Material Info PCN Purchase
AD574AUD Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $213.09 $189.85 N  Material Info PCN Purchase
AD574AUD/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $290.84 $260.29 N  Material Info PCN Purchase
AD574AUE/883B Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $346.55 $309.88 N  Material Info PCN Purchase
JM38510/14001BXA Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $384.99 $345.21 N  Material Info PCN Purchase
JM38510/14002BXA Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $233.75 $207.93 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close