Add to Signal Chain Designer

AD1674:  12-Bit, 100 kSPS, Complete ADC

Product Details

The AD1674 is a complete, multipurpose, 12-bit analog-to-digital converter, consisting of a user-transparent on-board sample-and-hold amplifier (SHA), 10 volt reference, clock and three-state output buffers for microprocessor interface.

The AD1674 is pin compatible with the industry standard AD574A and AD674A, but includes a sampling fuction while delivering a faster conversion rate. The on-chip SHA has a wide input bandwidth supporting 12-bit accuracy over the full Nyquist bandwidth of the converter.

The AD1674 is fully specified for ac parameters (such as S/(N+D) ratio, THD, and IMD) and dc parameters (offset, full-scale error, etc.). With both ac and dc specifications, the AD1674 is ideal for use in signal processing and traditional dc measurement applications.

The AD1674 design is implemented using Analog Devices' BiMOS II process allowing high performance bipolar analog circuitry to be combined on the same die with digital CMOS logic.>/p>

Five different temperature grades are available. The AD1674J and K grades are specified for operation over the 0°C to +70°C temperature range. The A and B grades are specified from -40°C to +85°C; the AD1674T grade is specified from -55°C to +125°C. The J and K grades are available in both 28-lead plastic DIP and SOIC. The A and B grade devices are available in 28-lead hermetically sealed ceramic DIP and 28-lead SOIC. The T grade is available in 28-lead hermetically sealed ceramic DIP.

FEATURES and BENEFITS

  • Complete Monolithic 12-Bit 10 µs Sampling ADC
  • On-Board Sample-and-Hold Amplifier
  • Industry Standard Pinout
  • 8- and 16-Bit Microprocessor Interface
  • AC and DC Specified and Tested
  • Unipolar and Bipolar Inputs
  • ±5 V, ±10 V, 0 V–10 V, 0 V–20 V Input Ranges
  • Commercial, Industrial and Military Temperature Range Grades
  • MIL-STD-883 and SMD Compliant Versions Available

Functional Block Diagram for AD1674

Documentation

Title Content Type File Type
AD1674: 12-Bit, 100 kSPS, Complete ADC Data Sheet  (Rev C, 03/1994) (pdf, 255 kB) Data Sheets PDF
AD1674 Military Data Sheet  (Rev A, 03/1993) (pdf) Data Sheets PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Application Notes PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD1674 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9316401MXA Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $158.39 $143.18 N  Material Info PCN Purchase
AD1674AD Status: Production S/B OR B/B CERAMIC DIP 28 Ind Tube, 13 $33.12 $28.80 N  Material Info PCN Purchase
AD1674AR Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $23.07 $19.16 N  Material Info PCN Purchase
AD1674AR-REEL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $19.16 N  Material Info PCN Purchase
AD1674ARZ Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $20.98 $17.42 Y  Material Info PCN Purchase
AD1674BD Status: Production S/B OR B/B CERAMIC DIP 28 Ind Tube, 13 $46.08 $37.43 N  Material Info PCN Purchase
AD1674BR Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $32.01 $26.43 N  Material Info PCN Purchase
AD1674BRZ Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $27.72 $22.88 Y  Material Info PCN Purchase
AD1674JN Status: Production 28 ld PDIP 28 Comm. Tube, 13 $20.37 $16.71 N  Material Info PCN Purchase
AD1674JNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $17.64 $14.46 Y  Material Info PCN Purchase
AD1674JR Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $19.77 $16.21 N  Material Info PCN Purchase
AD1674JR-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $16.21 N  Material Info PCN Purchase
AD1674JRZ Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $17.12 $14.04 Y  Material Info PCN Purchase
AD1674JRZ-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $14.04 Y  Material Info PCN Purchase
AD1674KN Status: Production 28 ld PDIP 28 Comm. Tube, 13 $28.51 $23.39 N  Material Info PCN Purchase
AD1674KNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $24.68 $20.26 Y  Material Info PCN Purchase
AD1674KR Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $27.68 $22.72 N  Material Info PCN Purchase
AD1674KRZ Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $23.96 $19.67 Y  Material Info PCN Purchase
AD1674KRZ-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $19.67 Y  Material Info PCN Purchase
AD1674TD Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $86.40 $73.44 N  Material Info PCN Purchase
AD1674TD/883B Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $148.31 $127.54 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close