content here.
content here.

OBSOLETE PRODUCT - ADP1108:  Micropower DC- DC Converter Adjustable and Fixed 3.3 V, 5 V, 12 V

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Diagram

ADP1108
ADP1108

Features

  • Operates at Supply Voltages From 2.0V to 30V
  • Consumes Only 110 mA Supply Current
  • Step-Up or Step-Down Mode Operation
  • Minimum External Components Required
  • Low Battery Detector Comparator On-Chip
  • User-Adjustable Current Limit
  • Internal 1 A Power Switch
  • Fixed or Adjustable Output
    Voltage Versions
  • 8-Pin DIP or SO-8 Package