ADM3072E:  3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/250kbps

The ADM3070E–ADM3078E are 3.3V, low power data transceivers with ±15kV ESD protection suitable for full and half duplex communication on multipoint bus transmission lines. They are designed for ...More

ADM3072E:  3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/250kbps

Product Description

The ADM3070E–ADM3078E are 3.3V, low power data transceivers with ±15kV ESD protection suitable for full and half duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The devices have a 1/8 unit load receiver input impedance which allows up to 256 transceivers on a bus. Since only one driver should be enabled at any time, the output of a disabled or powered down driver is three-stated to avoid overloading the bus.

The receiver inputs have a true failsafe feature which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.

The driver outputs are slew rate limited in order to reduce EMI and data errors caused by reflections from improperly terminated buses. Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit.

The parts are fully specified over the industrial and automotive temperature ranges and are available in 8-lead and 14-lead SOIC packages.

Applications

  • Energy/Power Metering
  • Industrial Control
  • Lighting Systems
  • Telecommunications
  • Security Systems
  • Instrumentation
  • Features

    • TIA/EIA RS-485/RS-422 compliant
    • ±15kV ESD protection on RS-485 I/O pins
    • Data Rates: ADM3070E–ADM3072E – 250kbps
    • True failsafe receiver inputs
    • Up to 256 Nodes on the bus
    • Hot-Swap input structure on DE & RE pins
    • Reduced slew rates for low EMI
    • Low current shutdown (except ADM30701E/74E)
    • Outputs high-Z when disabled or powered-off
    • -7V to +12V common mode input range
    • Thermal shutdown and short circuit protection
    • 8-lead & 14-lead SOIC packages

    Diagrams

    ADM3072E Diagram
    Functional Block Diagram for ADM3072E

    Specifications

    Protocols RS-422,RS-485
    Pwr Supply (Vnom) +3.3
    #Tx 1
    # Rx 1
    Data Rate 250kbps
    Low Power Shutdown Yes
    Operating Temp Range -40 to +125

    Explore Other Products

    ADN4668 -  3 V LVDS Quad CMOS Differential Line Receiver

    Subscribe to New Products Feed
    Part# Protocols Data Rate #Tx # Rx Pos Supply Supply Current (max) 15 kV ESD Low Pwr Shutdown Product Description Price* (1000-4999)
    ADM2482E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 6mA Yes No High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $4.66
    ADM2484E RS-422, RS-485 500kbps 2 2 +3 to +5.5 2mA Yes No 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver $3.04
    ADM2487E RS-422, RS-485 500kbps 2 2 +3 to +5.5 4mA Yes No 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $3.64
    ADM2491E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 n/a No No High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver $4.76
    ADM3251E RS-232 460kbps 1 1 +4.5 to +5.5 110mA Yes No Isolated Single Channel, RS-232 Line Driver/Receiver $2.99
    ADM4850 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.71
    ADM4854 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.71
    ADM560 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
    ADM561 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
    ADM232L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V Powered, CMOS RS-232 Drivers/Receivers $1.27
    ADM233L RS-232 120kbps 2 2 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.79
    ADM202 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No