ADM211E: EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins
The ADM2xxE is a family of robust RS-232 and V.28 interface devices which operates from a single +5 V power supply. These products are suitable for operation in harsh electrical environments and are ...More
ADM211E: EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins
Product Description
The ADM2xxE is a family of robust RS-232 and V.28 interface devices which operates from a single +5 V power supply. These products are suitable for operation in harsh electrical environments and are compliant with the EU directive on EMC (89/336/ EEC). Both the level of emissions and immunity are in compliance. EM immunity includes ESD protection in excess of ±15 kV on all I-O lines (1000-4-2), Fast Transient Burst protection (1000-4-4) and Radiated Immunity (1000-4-3). EM emissions include radiated and conducted emissions as required by Information Technology Equipment EN55022, CISPR22.
All devices fully conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps.
Shutdown and Enable control pins are provided on some of the products.
The shutdown function on the ADM211E disables the charge pump and all transmitters and receivers. On the ADM213E the charge pump, all transmitters, and three of the five receivers are disabled. The remaining two receivers remain active thereby allowing monitoring of peripheral devices. This feature allows the device to be shut down until a peripheral device begins communication. The active receivers can alert the processor which can then take the ADM213E out of the shutdown mode.
Operating from a single +5 V supply, four external 0.1 µF capacitors are required.
The ADM206E is available in a 24-pin SO package. The ADM207E and ADM208E are available in 24-pin DIP, SO, SSOP and TSSOP packages. The ADM211E and ADM213E are available in 28-pin SO, SSOP and TSSOP packages.
All products are backward compatible with earlier ADM2xx products facilitating easy upgrading of older designs.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM211E
EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins
Other Diagrams for ADM211E
EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins
ADM211E Pin Configuration
Functional Block Diagram for ADM211E
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | +4.5 | 460kbps | 1 | 1 | 15 kV | No | n/a | 5 | 0.1µF | SOIC | 110mA | $2.99 | Isolated Single Channel, RS-232 Line Driver/Receiver |
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.72 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.85 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.37 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.42 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver |
| ADM3222 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC, SOP | 3mA |