ADUM1230

Obsolete

Isolated Precision Half-Bridge Driver, 0.1 A Amp Output

Viewing:

Overview

  • Isolated high-side and low-side outputs
    High side or low side relative to input: ±700 VPEAK
    High-side/low-side differential: 700 VPEAK
  • 0.1 A peak output current
  • High frequency operation: 5 MHz max
  • High common-mode transient immunity: >50 kV/μs
  • High temperature operation: 105°C
  • Wide body, 16-lead SOIC
  • UL1577 2500 V rms input-to-output withstand voltage

Suggested Replacement Parts

ADUM1223

ADUM1230
Isolated Precision Half-Bridge Driver, 0.1 A Amp Output
ADuM1230-fbl ADuM1230-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM1233 PRODUCTION Isolated, Precision Half-Bridge Driver, 0.1 A Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADUM1230 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed