ADUM5403: Quad-Channel Isolators with Integrated DC/DC Converter
The ADuM5401/ADuM5402/ADuM5403/ADuM54041 devices are quad-channel digital isolators with isoPower®, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., ...More
- An Overview of the iCoupler family of products is available.
- An Overview of isoPower products is available.
- AN-971: Control of Radiated Emissions with isoPower Devices
ADUM5403: Quad-Channel Isolators with Integrated DC/DC Converter
Product Description
The ADuM5401/ADuM5402/ADuM5403/ADuM54041 devices are quad-channel digital isolators with isoPower®, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides up to 500 mW of regulated, isolated power at either 5.0 V from a 5.0 V input supply or 3.3 V from a 3.3 V supply. This eliminates the need for a separate, isolated dc-to-dc converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and the magnetic components of the dc-to-dc converter. The result is a small form factor, total isolation solution.
The ADuM5401/ADuM5402/ADuM5403/ADuM5404 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
1Protected by U.S. Patents 5,952,849; 6,873,065; and 7075 329 B2. Other patents pending.
ApplicationsData Sheet, Rev. 0, 5/08
Features
- isoPower® integrated isolated DC/DC converter
- Regulated 3V or 5V output
- 500mW output power
- Quad dc-to-25 Mbps (NRZ) signal isolation channels
- Schmitt Trigger Inputs
- SOIC 16-lead package with > 8mm creepage
- High temperature operation: 105°C
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM5403
Quad-Channel Isolators with Integrated DC/DC Converter
Other Diagrams for ADUM5403
Quad-Channel Isolators with Integrated DC/DC Converter
ADUM5403 Pin Configuration
Functional Block Diagram for ADUM5403
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM5202 - Dual-Channel Isolators with Integrated DC/DC Converter
EVAL-ADUM540X - Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower
ADUM1510 - 5-Channel, Unidirectional Digital Isolator
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.22 |
| ADUM1201 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.22 |
| ADUM1210 | Standard Digital Isolator AEC-Q100 Qualified | 2 | 10 | - | 2.5 | - | 105 | 3 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | Low | - | 8-Lead SOIC | - | Standard | $1.78 |
| ADUM1230 | Isolated Gate Drivers | 2 | 10 | - | 2.5 | - | 105 | 8 | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | - | - | - |
| ADUM1233 | Isolated Gate Driver | 2 | 10 | - | 2.5 | - | 105 | - | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | - | GateDriver | $1.58 |
| ADUM1234 | Isolated Gate Driver | 2 | - | - | 2.5 | - | - | - | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | - | GateDriver, iCoupler | $1.58 |
| ADUM1250 | I2C Compliant Bidirectional Digital Isolator | 1 | 1 | - | 2.5 | - | 105 | 67 | 150 | - to - | - | - | High | Bidirectional | 8-Lead SOIC | - | I2C, iCoupler | $3.42 |
| ADUM1251 | I2C Compliant Bidirectional Digital Isolator | 1 | 1000 | - | 2.5 | - | 105 | 67 | 150 | - to - | - | - | High | Unidirectional | 8-Lead SOIC | - | I2C, iCoupler | $3.09 |
| ADUM1300 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.63 |
| ADUM1301 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.63 |
| ADUM1310 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.63 |
| ADUM1311 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 10 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.63 |
| ADUM1400 | Standard Digital Isolator AEC-Q100 Qualified | 4 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.18 |
| ADUM1401 | Standard Digital Isolator | 4 | 90 | - | 2.5 | 2500 | 125 | 2 | 32 | - to - | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.18 |
| ADUM1402 | Standard Digital Isolator AEC-Q100 Qualified | 4 | 90 | - | 2.5 | 2500 | 105 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.18 |
| ADUM1410 | Standard Digital Isolator | 4 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.18 |
| ADUM1411 | Standard Digital Isolator | 4 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.18 |
| ADUM1412 | Standard Digital Isolator | 4 | 10 | - | 2.5 | - | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $2.18 |
| ADUM1420 | Isolated Gate Driver | 4 | 10 | - | 1.6 | - | 105 | - | 160 | - to - | 12 | 18 | Low | - | - | - | GateDriver, iCoupler | $2.33 |
| ADUM1510 | Unidirectional Digital Isolator | 5 | 10 | - | 2.5 | - | 105 | - | 50 | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | Standard | $4.54 |
| ADUM2200 | Standard Digital Isolator | 2 | 1 | - | 5 | - | 105 | - | 150 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.66 |
| ADUM2201 | Standard Digital Isolator | - | - | - | - | - | - | - | - | +2.7V to +5.5V | - | - | - | - | - | - | Standard | $1.66 |
| ADUM2250 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | - | 105 | - | - | - to - | - | - | High | Bidirectional | 16-Lead SOIC | - | I2C | $4.04 |
| ADUM2251 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | - | 105 | - | - | - to - | - | - | High | Unidirectional | 16-Lead SOIC | - | I2C | $3.63 |
| ADUM2400 | Standard Digital Isolator | 4 | 90 | - | 5 | - | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $3.20 |
| ADUM2401 | Standard Digital Isolator | 4 | 90 | - | 5 | - | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $3.20 |
| ADUM2402 | Standard Digital Isolator | 4 | 90 | - | 5 | - | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $3.20 |
| ADUM3100 | Ruggedized for System Level ESD | 1 | 100 | - | 2.5 | - | 105 | 2 | 18 | +2.7V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.71 |
| ADUM3200 | Ruggedized for System-Level ESD | 2 | 25 | - | 2.5 | - | 105 | 3 | 45 | +3V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | iCoupler, Standard | $1.29 |
| ADUM3201 | Ruggedized for System-Level ESD | 1 | 25 | - | 2.5 | - | 85 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.29 |
| ADUM3300 | Ruggedized for System-Level ESD | - | 90 | - | 2.5 | - | 105 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $1.71 |
| ADUM3301 | Ruggedized for System-Level ESD | 3 | 90 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $1.71 |
| ADUM3400 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $2.28 |
| ADUM3401 | Ruggedized for System-Level ESD | - | 90 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $2.28 |
| ADUM3402 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | - | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | - | Standard | $2.28 |
| ADUM3440 | Standard Digital Isolator | 4 | 150 | - | 2.5 | - | 105 | 5 | 32 | +3V to +5.5V | 3 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $5.47 |
| ADUM3441 | Standard Digital Isolator | 4 | 150 | - | 2.5 | - | 105 | 5 | 32 | +3V to +5.5V | 3 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $5.47 |
| ADUM3442 | Standard Digital Isolator | 4 | 150 | - | 2.5 | - | 105 | 5 | 32 | +3V to +5.5V | 3 | 5.5 | High | - | 16-Lead SOIC | - | iCoupler, Standard | $5.47 |
| ADUM5230 | Isolated Gate Driver | 1 | - | - | 2.5 | - | 105 | - | 100 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | 150 | GateDriver, ISOPwr | $2.27 |
| ADUM5240 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | - | 105 | - | 70 | +3V to +5.5V | 4.5 | 5.5 | Low | - | 8-Lead SOIC | 50 | ISOPwr | $2.99 |
| ADUM5241 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | - | 105 | - | 70 | +3V to +5.5V | 4.5 | 5.5 | Low | - | 8-Lead SOIC | 50 | ISOPwr | $2.99 |
| ADUM5242 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | - | 105 | - | 70 | +3V to +5.5V | 4.5 | 5.5 | Low | - | 8-Lead SOIC | 50 | iCoupler, ISOPwr | $2.99 |
| ADUM5401 | Digital Isolator w/ isoPower | 4 | 25 | - | 2.5 | - | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | 500 | iCoupler, ISOPwr | $5.06 |
| ADUM5402 | Digital Isolator w/ isoPower | 4 | 25 | - | 2.5 | - | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | 500 | ISOPwr | $5.06 |
| ADUM5403 | Digital Isolator w/ isoPower | 4 | 25 | - | 2.5 | - | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | 500 | ISOPwr | $5.06 |
| ADUM5404 | Digital Isolator w/ isoPower | 4 | 25 | - | 2.5 | - | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | 500 | iCoupler, ISOPwr | $5.06 |
| ADUM6132 | isoPower integrated isolated high-side supply | 1 | - | - | - | - | 85 | - | 100 | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | 275 | GateDriver, ISOPwr | $2.12 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADUM5403 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADUM5403ARWZ | Prodn | 16 | Ind | $5.06 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADUM5403ARWZ-RL | Prodn | 16 | Ind | $5.06 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart | |
| ADUM5403CRWZ | Prodn | 16 | Ind | $6.17 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADUM5403CRWZ-RL | Prodn | 16 | Ind | $6.17 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
EVAL-ADUM540X: Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADUM540XEBZ | Prodn | EVALUATION BOARDS | - | Ind | $25.00 | 12/05/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close