ADM3054
PRODUCTION5 kV rms Signal Isolated High Speed CAN Transceiver with Bus Protection
- Part Models
- 3
- 1ku List Price
- Starting From $3.28
Overview
- 5 kV rms signal isolated CAN transceiver
- 5 V or 3.3 V operation on VDD1
- 5 V operation on VDD2
- VDD2SENSE to detect loss of power on VDD2
- Complies with ISO 11898 standard
- High speed data rates of up to 1 Mbps
- Short-circuit protection on CANH and CANL against shorts to power/ground in 24 V systems
- Unpowered nodes do not disturb the bus
- Connect 110 or more nodes on the bus
- Thermal shutdown protection
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
- UL recognition
- 5000 V rms for 1 minute per UL 1577
- VDE Certificates of Conformity
- DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
- VIORM = 846 V peak
- Industrial operating temperature range: −40°C to +125°C
- Wide-body, 16-lead SOIC package
- Qualified for automotive applications
The ADM3054 is a 5 kV rms signal isolated controller area network (CAN) physical layer transceiver. The ADM3054 complies with the ISO 11898 standard.
The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator and a CAN transceiver into a single package. The logic side of the device is powered with a single 3.3 V or 5 V supply on VDD1 and the bus side uses a single 5 V supply on VDD2 only. Loss of power on the bus side (VDD2) can be detected by an integrated VDD2SENSE signal.
The ADM3054 creates an isolated interface between the CAN protocol controller and the physical layer bus. It is capable of running at data rates of up to 1 Mbps.
The device has integrated protection on the bus pins, CANH and CANL against shorts to power/ground in 24 V systems.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where the bus might be shorted to ground or power terminals. The part is fully specified over the industrial temperature range and is available in a 16-lead, wide-body SOIC package.
Applications
- CAN data buses
- Industrial field networks
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Brochure 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3054BRWZ | 16-Lead SOIC Wide | ||
| ADM3054BRWZ-RL7 | 16-Lead SOIC Wide | ||
| ADM3054WBRWZ-RL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 24, 2025 - 25_0065 Update Data Sheet Regulatory Information for Select Isolated CAN, I2C, SPI, USB and RS-485 Products |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
| ADM3054WBRWZ-RL7 | PRODUCTION | |
|
Oct 31, 2017 - 17_0200 Moisture Sensitivity Level Rating Change for Select iCoupler Products - ADM3052/ADM3053/ADM3054 |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
| ADM3054WBRWZ-RL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
|
Feb 19, 2015 - 15_0032 Isolator die for RS-485 and CAN Transceiver Products Alternate Fabrication Foundry at ADI, Limerick, Ireland |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
| ADM3054WBRWZ-RL7 | PRODUCTION | |
|
Aug 15, 2013 - 12_0157 ADM2481, ADM2582E, ADM2587E, ADM2682E, ADM2687E, ADM3052, ADM3053, ADM3054 Minor Poly Mask Change |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM3054BRWZ | PRODUCTION | |
| ADM3054BRWZ-RL7 | PRODUCTION | |
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM3054WBRWZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADM3056E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV rms, 849 VPEAK Working Voltage, Signal Isolated CAN FD Transceiver |