Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.


 

RS485FD8EBZ Evaluation Board

SampleBuy

Price, packaging, availability

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-RS485FD8EBZ Status: Production Evaluation Board $30.00 Yes -
ADM3071EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $1.90 Yes -
ADM3071EYRZ Status: Last Time Buy 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $2.08 Yes -
ADM1490EBRZ Status: Production 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $2.44 Yes -
ADM3074EARZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $1.90 Yes -
ADM3074EYRZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $2.08 Yes -
ADM3077EARZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $1.90 Yes -
ADM3077EYRZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $2.08 Yes -
ADM3488ARZ Status: Production 3.3V, 250 kbps, 32 nodes, -40C to +85C $1.21 Yes -
ADM3488EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $1.59 Yes -
ADM3490ARZ Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C $1.42 Yes -
ADM3490EARZ Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $1.65 Yes -
ADM4854ARZ Status: Production 5V, 115 kbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4855ARZ Status: Production 5V, 500 kbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4856ARZ Status: Production 5V, 2.5 Mbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4857ARZ Status: Production 5V, 10 Mbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM488ABRZ Status: Production 5V, 250 kbps, 32 nodes, -40 to +85C $1.91 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close