Add to Signal Chain Designer

ADM3486E:  3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 2.5 Mbps, DE/RE)

Product Details


The ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E are 3.3 V low power data transceivers with ±15 kV ESD protection suitable for full and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The ADM3483E/ADM3486E are half-duplex transceiver that shares differential lines and has separate enable inputs for the driver and receiver. The full-duplex ADM3488E/ADM3490E/ADM3491E transceivers have dedicated differential line driver outputs and receiver inputs. The ADM3491E also features enable inputs for the driver and receiver.

The devices have a 12 kΩ receiver input impedance which allows up to 32 transceivers on a bus. Since only one driver should be enabled at any time, the output of a disabled or powered down driver is three-stated to avoid overloading the bus. The driver outputs of the ADM3483E/ADM3486E/ ADM3488E are slew rate limited, in order to reduce EMI and data errors caused by reflections from improperly terminated buses. The receiver has a fail-safe feature that ensures a logic high output when the inputs are floating.

Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit. The parts are fully specified over the commercial and industrial temperature ranges and are available in narrow 8-lead and 14-lead (ADM3491E) SOIC packages.

FEATURES and BENEFITS

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD-protection on RS-485 input/output pins
  • Data rates - ADM3486E: 2.5 Mbps
  • Half duplex
  • Receiver open-circuit, fail-safe design
  • Low Power shutdown current
  • 32 nodes on the bus
  • Outputs high-Z when disabled or powered off
  • −7 V to +12 V common-mode input range
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead SOIC package

Pin Configuration Diagram for ADM3486E

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Documentation

Title Content Type File Type
ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E: 3.3 V, ±15 kV ESD-Protected, Half- and Full-Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev A, 10/2006) (pdf, 643 kB) Data Sheets PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Application Notes PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Application Notes PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Overview PDF
Industrial Automation Solutions  (pdf, 6110 kB) Overview PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Solutions Bulletins PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM3486E Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM3486EARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.45 $1.32 Y  Material Info Notify Me Purchase Sample
ADM3486EARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.32 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-RS485HDEBZ Status: Production Standard Half-Duplex RS-485 Evaluation Board $30.00 Yes -
ADM1485ARZ Status: Production 5V, 30 Mbps, 32 nodes, -40C to +85C $2.80 Yes -
ADM1485JRZ Status: Production 5V, 30 Mbps, 32 nodes, 0C to +70C $2.33 Yes -
ADM1486AR Status: Production 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C, Not ROHS Compliant $3.03 No -
ADM1486ARZ Status: Production 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C $2.46 Yes -
ADM1487EARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 128 nodes, -40C to +85C $1.33 Yes -
ADM3072EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $1.84 Yes -
ADM3072EYRZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $2.02 Yes -
ADM3075EARZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $1.84 Yes -
ADM3075EWYRZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C, Automotive - Yes -
ADM3075EYRZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $2.02 Yes -
ADM3078EARZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $1.87 Yes -
ADM3078EYRZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $2.05 Yes -
ADM3483ARZ Status: Production 3.3V, 250 kbps, 32 nodes, -40C to +85C $1.21 Yes -
ADM3483EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $1.59 Yes -
ADM3485ARZ Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C $1.42 Yes -
ADM3485EAR Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $3.51 No -
ADM3485EARZ Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $3.04 Yes -
ADM3486EARZ Status: Production 3.3V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40C to +85C $1.59 Yes -
ADM3493ARZ Status: Production 3.3V, 250 kbps, 256 nodes, -40C to +85C $1.32 Yes -
ADM483ARZ Status: Production 5V, 250 kbps, 32 nodes, -40C to +85C $0.76 Yes -
ADM483EARZ Status: Production 5V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $1.68 Yes -
ADM4850ARZ Status: Production 5V, 115 kbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4851ARZ Status: Production 5V, 500 kbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4852ARZ Status: Production 5V, 2.5 Mbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4853ARZ Status: Production 5V, 10 Mbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4853WARZ-RL7 Status: Production 5V, 10 Mbps, 256 nodes, -40 to +85C, Automotive - Yes -
ADM485AR Status: Production 5V, 5 Mbps, 32 nodes, -40 to +85C, Not ROHS Compliant $2.85 No -
ADM485ARZ Status: Production 5V, 5 Mbps, 32 nodes, -40 to +85C $2.10 Yes -
ADM485EARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $1.33 Yes -
ADM485JRZ Status: Production 5V, 5 Mbps, 32 nodes, 0 to +70C $1.86 Yes -
ADM487EARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $1.59 Yes -
ADM487EWARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C, Automotive $3.18 Yes -
ezLINX™ iCoupler® Isolated Interface Development Environment
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close