ADM3488E

PRODUCTION

3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Full Duplex, 250kbps)

Viewing:

Overview

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD protection on RS-485 input/output pins
  • Data rates: ADM3483E/ADM3488E: 250 kbps
  • Half duplex
  • Up to 32 nodes on the bus
  • Receiver open-circuit, fail-safe design
  • Outputs high-Z when disabled or powered off
  • Common-mode input range: −7 V to +12 V
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead SOIC package
ADM3488E
3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Full Duplex, 250kbps)
ADM3488E/ADM3490E Functional Block Diagram ADM3488E/ADM3490E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-RS485FD8EBZ

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

eval board
EVAL-RS485FD8EBZ

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FD8EBZ
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ
Eval-RS485FD8EBZ
EVAL-RS485FD8EBZ
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ
Eval-RS485FD8EBZ

Latest Discussions

Recently Viewed