Add to Signal Chain Designer

ADM3073E:  3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Full Duplex, 500 kbps, DE/RE)

Product Details

The ADM307xE are 3.3 V, low power data transceivers with ±15 kV ESD protection suitable for full- and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission, and they comply with TIA/EIA standards: RS-485 and RS-422.

The devices have a ⅛ unit load receiver input impedance, which allows up to 256 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.

The receiver inputs have a true fail-safe feature, which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.

Applications
  • Power/energy metering
  • Industrial control
  • Lighting systems
  • Telecommunications
  • Security systems
  • Instrumentation
  • FEATURES and BENEFITS

    • TIA/EIA RS-485/RS-422 compliant
    • ±15 kV ESD protection on RS-485 input/output pins
    • Data rates
      ADM3073E/ADM3074E/ADM3075E: 500 kbps
    • Half- and full-duplex options
    • True fail-safe receiver inputs
    • Up to 256 nodes on the bus
    • −40°C to +125°C temperature option
    • Hot-swap input structure on DE and RE pins
    • Reduced slew rates for low EMI
    • Low power shutdown current (all except ADM3071E/ ADM3074E/ADM3077E)
    • Outputs high-Z when disabled or powered off
    • See data sheet for addional features

    ADM3073E Functional Block Diagram

    Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
    (Nominal) For IC being powered
    Available System Voltage V Operating Voltage Rail V Load Current A

    Documentation

    Title Content Type File Type
    ADM3070E/ADM3071E/ADM3072E/ADM3073E/ADM3074E/ADM3075E/ADM3076E/ADM3077E/ADM3078E: 3.3 V, ±15 kV ESD-Protected, Half- and Full-Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev E, 08/2009) (pdf, 522 kB) Data Sheets PDF
    AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Application Notes PDF
    Solving Isolation Challenges in Industrial Automation
    This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
    Webcasts WEBCAST
    Brochure: Motor and Power Control Solutions  (pdf) Overview PDF
    Industrial Automation Solutions  (pdf, 6110 kB) Overview PDF
    Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Solutions Bulletins PDF
    Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Solutions Bulletins PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADM3073E Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADM3073EARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $1.78 $1.62 Y  Material Info PCN Purchase Sample
    ADM3073EARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $1.62 Y  Material Info PCN Purchase
    ADM3073EYRZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $1.95 $1.77 Y  Material Info PCN Purchase
    ADM3073EYRZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $1.77 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-RS485FDEBZ Status: Production Evaluation Board $30.00 Yes -
    ADM1491EBRZ Status: Production 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $2.44 Yes -
    ADM3070EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $1.96 Yes -
    ADM3070EYRZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $2.15 Yes -
    ADM3073EARZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $1.96 Yes -
    ADM3073EYRZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $2.15 Yes -
    ADM3076EARZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $1.96 Yes -
    ADM3076EYRZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $2.15 Yes -
    ADM3491AR Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $4.27 No -
    ADM3491ARZ Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C $3.69 Yes -
    ADM3491EARZ Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $1.71 Yes -
    ADM489ABRZ Status: Production 5V, 250 kbps, 32 nodes, -40 to +85C $2.22 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close