Add to Signal Chain Designer

ADG5413:  High Voltage Latch-Up Proof, Quad SPST Switches

Product Details

Product Status:Recommended for New Designs

The ADG5412/ADG5413 contain four independent single-pole/single-throw (SPST) switches. The ADG5412 switches turn on with Logic 1. The ADG5413 has two switches with digital control logic similar to that of the ADG5412; however, the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

The ADG5412 and ADG5413 do not have a VL pin. The digital inputs are compatible with 3 V logic inputs over the full operating supply range.

The on-resistance profile is very flat over the full analog input range, which ensures good linearity and low distortion when switching audio signals. High switching speed also makes the devices suitable for video signal switching. The ADG5413 exhibits break-before-make switching action for use in multiplexer applications.

Applications

  • Relay replacement
  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS
  • Trench isolation guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
  • Low RON.
  • Dual-supply operation. For applications where the analog signal is bipolar, the ADG5412/ADG5413 can be operated from dual supplies up to ±22 V.
  • Single-supply operation. For applications where the analog signal is bipolar, the ADG5412/ADG5413 can be operated from a single-rail power supply up to 40V.
  • 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
  • No VL logic power supply required.

FEATURES and BENEFITS

  • Latch-up proof
  • 8 kV human body model (HBM) ESD rating
  • Low on resistance (<10 Ω)
  • ±9 V to ±22 V dual supply operation
  • 9 V to 40 V single supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12V and +36V
  • VSS to VDD analog signal range

Functional Block Diagram for ADG5413

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG5413 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG5413BCPZ-REEL7 Status: Production 16 ld LFCSP 4x4 16 Ind Reel, 1500 - $2.18 Y  Material Info PCN Purchase Sample
ADG5413BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.66 $2.18 Y  Material Info PCN Purchase Sample
ADG5413BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $2.18 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close