Add to Signal Chain Designer

ADN4662:  Single, 3 V, CMOS, LVDS Differential Line Receiver

Product Details

The ADN4662 is a single, CMOS, low voltage differential signaling (LVDS) line receiver offering data rates of over 400 Mbps (200 MHz), and ultralow power consumption. It features a flow-through pinout for easy PCB layout and separation of input and output signals.

The device accepts low voltage (310 mV typical) differential input signals and converts them to a single-ended 3 V TTL/ CMOS logic level. The ADN4662 and its companion driver, the ADN4661, offer a new solution to high speed, point-to-point data transmission, and a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).
Applications

  • Point-to-point data transmission
  • Multidrop buses
  • Clock distribution networks
  • Backplane receivers
  • FEATURES and BENEFITS

    • ±15 kV ESD protection on input pins
    • 400 Mbps (200 MHz) switching rates
    • Flow-through pinout simplifies PCB layout
    • 2.5 ns maximum propagation delay
    • 3.3 V power supply
    • High impedance outputs on power-down
    • Interoperable with existing 5 V LVDS drivers
    • Accepts small swing (310 mV typical) differential signal levels
    • Supports open, short, and terminated input fail-safe
    • 0 V to −100 mV threshold region
    • Conforms to TIA/EIA-644 LVDS standard
    • Industrial operating temperature range: −40°C to +85°C

    Functional Block Diagram for ADN4662

    Documentation

    Title Content Type File Type
    ADN4662: Single, 3 V, CMOS, LVDS Differential Line Receiver Data Sheet (Rev 0, 02/2009) (pdf, 252 kB) Data Sheets PDF
    AN-1177: LVDS and M-LVDS Circuit Implementation Guide  (pdf, 586 kB) Application Notes PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADN4662 IBIS Model IBIS Models HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADN4662 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADN4662BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.80 $0.68 Y  Material Info PCN Purchase Sample
    ADN4662BRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.68 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close