Add to Signal Chain Designer

ADG3308-1:  Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translators

Product Details

The ADG3308/ADG3308-1/ADG3308-2 are bidirectional level translators containing eight bidirectional channels. They can be used in multivoltage digital system applications such as a data transfer between a low voltage DSP controller and a higher voltage device. The internal architecture allows the device to perform bidirectional level translation without an additional signal to set the direction in which the translation takes place.

The voltage applied to VCCA sets the logic levels on the A side of the device, and VCCY sets the levels on the Y side. For proper operation, VCCA must always be less than VCCY. The VCCA-compatible logic signals applied to the A side of the device appear as VCCY-compatible levels on the Y side. Similarly, VCCY-compatible logic levels applied to the Y side of the device appear as VCCA-compatible logic levels on the A side.

The enable pin (EN) provides three-state operation on both the A side and the Y side pins. When the EN pin is pulled low, the terminals on both sides of the device are in the high impedance state. For normal operation, EN should be driven high.

The ADG3308 is available in compact 20-lead TSSOP and 20-lead LFCSP, the ADG3308-1 is available in 20-ball WLCSP, and the ADG3308-2 is available in a backside-coated 20-ball WLCSP. The EN pin is referred to the VCCY supply voltage for the ADG3308 and to the VCCA supply voltage for the ADG3308-1 and ADG3308-2.

The ADG3308/ADG3308-1/ADG3308-2 are guaranteed to operate over the 1.15 V to 5.5 V supply voltage range and the extended −40°C to +85°C temperature range.

Product Highlights

  1. Bidirectional logic level translation.
  2. Fully guaranteed over the 1.15 V to 5.5 V supply range.
  3. No direction pin.
  4. Packages: 20-lead TSSOP and 20-lead LFCSP (ADG3308); 20-ball WLCSP (ADG3308-1); backside-coated 20-ball WLCSP (ADG3308-2).

Applications

  • Low voltage ASIC level translation
  • Smart card readers
  • Cell phones and cell phone cradles
  • Portable communication devices
  • Telecommunications equipment
  • Network switches and routers
  • Storage systems (SAN/NAS)
  • Computing/server applications
  • GPS
  • Portable POS systems
  • Low cost serial interfaces
  • Data Sheet, Rev. B, 7/07

    FEATURES and BENEFITS

    • Bidirectional logic level translation
    • Operate from 1.15 V to 5.5 V
    • Low quiescent current < 1 μA
    • No direction pin
    • EN pin logic : referenced to VCCA
    • 20 ball WLCSP and 20 ball backside coated WLCSP. For 20lead TSSOP, 20 lead LFCSP(4x4mm body) options please refer to the ADG3308

    Functional Block Diagram for ADG3308-1

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADG3308-1 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADG3308BCBZ-1-REEL Status: Production CHIPS W/SOLDER BUMPS/WLSCP 20 Ind Reel, 10000 - $1.62 Y  Material Info PCN Purchase
    ADG3308BCBZ-1-RL7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 20 Ind Reel, 3000 $1.60 $1.62 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close