Add to Signal Chain Designer

ADUM7241:  1 kV Dual Channel Digital Isolators (1/1 channel directionality)

Product Details

Product Status:Recommended for New Designs

The ADuM7240/ADuM7241 are dual channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to the alternatives, such as optocoupler devices and other integrated couplers.

ADuM724x are 2-channel (dual) isolators 1 kV digital isolation devices is packaged in a narrow-body 8-lead SOIC. The ADuM724x offers a cost effective option compared to 2.5 kV or 5 kV isolators where only functional isolation is needed.

This family, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at data rates up to 25 Mbps. Despite the low power consumption, all models of the ADuM724x provide low pulse width distortion (<5 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.

The two channels of ADuM724x are independent isolation channels and are available in two channel configurations with 1 Mbps or 25 Mbps data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products also have an output default high logic state in the absence of the input power.

Applications

  • General-purpose multichannel isolation
  • Data converter isolation
  • Industrial field bus isolation

FEATURES and BENEFITS

  • Narrow body, RoHS-compliant, 8-lead SOIC
  • Safety and regulatory approvals
  • UL recognition (pending)
      UL 1577: 1000 V rms for 1 minute
  • Low power operation
     5 V operation
       2.4 mA per channel maximum @ 0 Mbps to 1 Mbps
       11.8 mA per channel maximum @ 25 Mbps
  • 3.3 V operation
       1.7 mA per channel maximum @ 0 Mbps to 1 Mbps
       8.2 mA per channel maximum @ 25 Mbps
  • Bidirectional communication
  • Up to 25 Mbps data rate (NRZ)
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High common-mode transient immunity:
    >15 kV/μs

Functional Block Diagram for ADuM7241

Documentation

Title Content Type File Type
ADuM7240/ADuM7241: 1 kV, Dual Channel Digital Isolators Datasheet (Rev A, 05/2012) (pdf, 323 kB) Data Sheets PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADUM7241 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM7241ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.97 $0.80 Y  Material Info PCN Purchase Sample
ADUM7241ARZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.80 Y  Material Info PCN Purchase
ADUM7241CRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.40 $1.16 Y  Material Info PCN Purchase Sample
ADUM7241CRZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.16 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close