content here.
content here.

ADN8831:  A High Efficiency TEC Controller Solution

The ADN8831 is a highly integrated solution for controlling the TEC in a laser module used in optical communications systems. It features greater than 90% efficiency and lower than 1% ripple noise together to complete a TEC control function. It also features system-supervising functions such as real temp monitoring, temp lock indication, current limit, switching frequency and phase changeability. ...More

ADN8831:  A High Efficiency TEC Controller Solution

Product Description

The ADN8831 is a highly integrated solution for controlling the TEC in a laser module used in optical communications systems. It features greater than 90% efficiency and lower than 1% ripple noise together to complete a TEC control function. It also features system-supervising functions such as real temp monitoring, temp lock indication, current limit, switching frequency and phase changeability. Its wave lock input allows Optical equipment designers to build a dual TEC control loop by using both Thermistor and wavelockers. Its 5mm x 5mm tiny chip-scale package saves valuable board space.

The ADN8831 addresses key design challenges:

  • The single inductor output saves lots of board space, which is especially important for small form-factor designs.
  • Integrating the thermistor and compensation amplifiers along with the output protection circuitry lowers the overall cost and size of the design.
  • Because the output FETs are external, designers can choose the appropriate sized FETs for their TEC current requirements. Not only does this provide the best power efficiency, it also provides the best overall cost.
  • Td

    TECHNICAL DOCUMENTATION

    • True current sensing and over current protection
    • Separate heating and cooling current limits
    • High efficiency: >90%
    • Long-term temperature stability: <0.01°C
    • Temperature lock indication
    • Temperature monitoring output
    • Programmable maximum TEC voltage
    • Oscillator synchronization with an external signal
    • Clock phase adjustment for multiple controllers
    • Programmable switching frequency up to 1 MHz
    • Low noise: <0.05% TEC current ripple
    • Compact 5mm x 5mm LFCSP

    Functional Block Diagram for ADN8831

    Part# Data Rate (Gbps) Voltage Supply (V) Laser Bias Current (mA) Single Ended/Differential Modulation Current (mA) Rise/Fall Time (ps) Dual Loop MSA Compliance Package Price* (1000-4999)
    ADN2525 10.7 3.3 100 Differential 80 24 - XFP, Xenpak, X2, MSA-300 3x3 mm LFCSP $21.14
    ADN2526 11.3 3.3 100 Differential 80 24 - SFP, SFP+, XFP, Xenpak, X2, MSA-300 3x3 mm LFCSP -
    ADN2530 11.3 3.3 25 Differential 23 26 - - 3x3 mm LFCSP $15.49
    ADN2830 - 5 200 Single Ended - - - - 5x5 mm LFCSP $8.60
    ADN2841 2.7 5 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $17.15
    ADN2847 3.3 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $8.05
    ADN2848 1.25 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP $5.85
    ADN2870 3.3 3.3 100 Both 90 60 X SFP-SFF-8472 4x4 mm LFCSP $5.31
    ADN2871 4.25 3.3 100 Both 90 60 - - 4x4 mm LFCSP $4.30

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.