ADN8830
ADN8830
LAST TIME BUYThermoelectric Cooler Controller
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Overview
- Oscillator Synchronization with an External Signal
- Clock Phase Adjustment for Multiple Controllers
- Programmable Switching Frequency up to 1 MHz
- Maximum TEC Voltage Programmability
- Thermistor Failure Alarm
- High Efficiency
- Small Size: 5 mm ´ 5 mm LFCSP
- Low Noise: <0.5% TEC Current Ripple
- Long-Term Temperature Stability: ±0.01°C
- Temperature Lock Indication
- Temperature Monitoring Output
The ADN8830 is a monolithic controller that drives a Thermoelectric Cooler (TEC) to stabilize the temperature of a laser diode or a passive component used in telecommunications equipment. Allows maximum TEC voltage programmability and SPICE Model of TEC and ADN8830 is available.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN8830ACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADN8830ACPZ | ||
|
Aug 10, 2026 - 26_0064 Discontinuation of Custom Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan |
||
| ADN8830ACPZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADN8835 | RECOMMENDED FOR NEW DESIGNS |
Ultracompact, 3 A Thermoelectric Cooler (TEC) Controller |