content here.
content here.

ADAV4101:  Audio Processor for Advanced TV

The ADAV4101/ADAV4201 are part of a family of high performance analog and digital input/output audio processors.

The audio processor, by default, loads a dedicated audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, ...More

ADAV4101:  Audio Processor for Advanced TV

Product Description

The ADAV4101/ADAV4201 are part of a family of high performance analog and digital input/output audio processors.

The audio processor, by default, loads a dedicated audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.

Alternatively, Analog Devices offers an award-winning graphical programming tool (SigmaStudio™) that allows for custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including the use of Analog Devices library of third-party algorithms.

The analog input/output integrates Analog Devices proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and analog output is provided by 95 dB DNR DACs.

The main speaker outputs can be supplied as a voltage out from the integrated DAC channels (ADAV4101) or as a digitally modulated PWM stream to support digital amplifiers (ADAV4201).

The ADAV4101/ADAV4201 include multichannel digital inputs and outputs. In addition, two of the digital input channels can be routed through integrated SRCs, which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.

Comprehensive documentation, which provides detailed operation guidelines and register map information, is available upon request from AV.Products@analog.com.

Applications

  • General-purpose consumer audio postprocessing
    - Home audio
    - DVD-Rs
    - Home theater in a box (HTIB) systems and DVD receivers
  • Audio processing subsystems for DTV-ready TVs
  • Analog broadcast capability for iDTVs

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset.
  • Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
  • Adjustable digital delay, up to 200 ms stereo delay
  • High performance 24-bit ADC and DACs with 95 dB DNR performance
  • Headphone output with integrated amplifiers
  • Choice of high performance pulse-width modulation (PWM) digital outputs (ADAV4201) or DAC analog voltage outputs (ADAV4101)
  • 4 Stereo Digital Audio inputs (I2S) support synchronous or asynchronous inputs (2 SRCs with sample rates 5kHz to 50 kHz)
  • 1 stereo synchronous digital I2S output
  • S/PDIF output with S/PDIF input multiplexer capability
  • Fast I2C® control
  • Operates from 3.3V and 1.8V supplies (with on-chip regulator to derive 1.8V from a single 3.3V supply)
  • # ADC Input Channels: 2
  • # DAC Outputs: 6
  • ADC THD+N (dB): -90dB
  • DAC DNR (dB): 95dB
  • DAC THD+N @ 1 kHz (-3dB): 85dB
  • Digital I/O Channels: 8/2
  • Instructions/Cycles: 2560

Functional Block Diagram for ADAV4101

OF NOTE ...

AdvantivThe ADAV4101 is currently available to Analog Devices' OEM and ODM customers and partners with order requirements of 10k/year or more. Further information on meeting these requirements may be requested by contacting the Audio/Video Products Group.

Additional product choices for Advanced TV applications are available on the Advantiv® site.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.