AD1954

PRODUCTION

SigmaDSP® Digital Audio Processor with On-Board Converters

Viewing:

Overview

  • 5 V 3-Channel Audio DAC System
  • Accepts Sample Rates up to 48 kHz
  • 7 Biquad Filter Sections per Channel
  • Dual Dynamic Processor with Arbitrary Input/Output Curve and Adjustable Time Constants
  • Differential Output for Optimum Performance
  • 0 ms to 6 ms Variable Delay/Channel for Speaker Alignment
  • Stereo Spreading Algorithm for Phat Stereo Effect
  • See data sheet for additional features
AD1954
SigmaDSP® Digital Audio Processor with On-Board Converters
AD1954 Functional Block Diagram AD1954 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed