ADSP-21MOD870

Obsolete

16-Bit, First Complete Digital Modem on a Single Chip

Viewing:

Overview

  • V.34/56K (K56Flex) and V.42/V.42bis controller code
  • 16-bit DMA port for software downloads
  • TDM serial ports interfaces directly to T1/E1
  • 160 Kbytes (64 Kwords) on-chip SRAM
  • Lead Quad Flatpack 1.4mm thick
  • Power management - 140mW at 3.3V
ADSP-21MOD870
16-Bit, First Complete Digital Modem on a Single Chip
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on ADSP-21MOD870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed