ADV7330: Multiformat 11-Bit Triple DAC Video Encoder
The ADV®7330 is a high speed, digital-to-analog encoder on a single monolithic chip. It includes three high speed video D/A converters with TTL compatible inputs.
The ADV7330 has separate ...More
ADV7330: Multiformat 11-Bit Triple DAC Video Encoder
Product Description
The ADV®7330 is a high speed, digital-to-analog encoder on a single monolithic chip. It includes three high speed video D/A converters with TTL compatible inputs.
The ADV7330 has separate 8-bit or 16-bit input ports that accept data in high definition or standard definition video format. For all standards, external horizontal, vertical, and blanking signals or EAV/SAV timing codes control the insertion of appropriate synchronization signals into the digital data stream and therefore the output signal.
Purchase of licensed I2C components of Analog Devices or one of its sublicensed Associated Companies conveys a license for the purchaser under the Philips I2C Patent Rights to use these components in an I2C system, provided that the system conforms to the I2C Standard Specification as defined by Philips.
- Data Sheet Rev B, 07/2004 (pdf 1378kB)
- (About Data Sheets)
Features
- Programmable DAC Gain Control
- Sync Outputs in All Modes
- On-Board Voltage Reference
- Three 11-Bit Precision Video DACs
- 2-Wire Serial I2C® Interface
- Dual I/O Supply 2.5 V/3.3 V Operation
- Analog and Digital Supply 2.5 V
- On-Board PLL
- 64-LQFP Package
- Lead (Pb) Free Product
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV7330
Multiformat 11-Bit Triple DAC Video Encoder
Functional Block Diagram for ADV7330
| Part# | # DAC | Resolution (Bits) | Input Data Resolution | Max Oversampling (MHz) | Standard Definition | Prog Scan | HDTV | Component RGB/YPbPr | CVBS/S-Video | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD723 | n/a | n/a | - | - | X | - | - | RGB only | X | $3.81 |
| AD724 | n/a | n/a | - | - | X | - | - | RGB only | X | $6.15 |
| AD725 | n/a | n/a | - | - | X | - | - | RGB only | X | $4.61 |
| ADV7170 | 4 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7171 | 4 | 10 | 8 | 27 | X | - | - | X | X | $5.46 |
| ADV7172 | 6 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7173 | 6 | 10 | 8 | 27 | X | - | - | X | X | $5.74 |
| ADV7194 | 6 | 10 | 10 | 54 | X | X | - | X | X | $21.22 |
| ADV7304A | 6 | 14 | - | - | - | - | - | - | - | - |
| ADV7324 | 6 | 14 | - | - | X | X | X | - | X | - |
| ADV7340 | 6 | 12 | 10 | 297 | X | X | X | X | X | - |
| ADV7341 | 6 | 12 | 10 | 297 | X | X | X | X | X | $14.17 |
| ADV7342 | 6 | 11 | 8 | 297 | X | X | X | X | X | - |
| ADV7343 | 6 | 11 | 8 | 297 | X | X | X | X | X | $7.74 |
| ADV7344 | 6 | 14 | 10 | 297 | X | X | X | X | X | - |
| ADV7390 | 3 | 10 | 8 | 297 | X | X | X | X | X | - |
| ADV7391 | 3 | 10 | 8 | 297 | X | X | X | X | X | $4.05 |
| ADV7392 | 3 | 10 | 10 | 297 | X | X | X | X | X | - |
| ADV7393 | 3 | 10 | 10 | 297 | X | X | X | X | X | $4.40 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.