content here.
content here.

ADV7304A:  14-bit 108MHz Video Encoder with NSV™ and Macrovision® Copy Protection

The ADV7304A is a digital to analog encoder for Standard Definition and/or High Definition [525p, 625p, 1080i, 720p, etc] video from Analog Devices.

The ADV7304A converts any 10-Bit YCrCb High Definition and/or Standard Definition Video in NTSC, PAL [B, D, G, H, I, M, N, PAL-60] into YPrPb or RGB analog component High Definition video and/or Standard Definition CVBS, S-Video, YUV or RGB ...More

ADV7304A:  14-bit 108MHz Video Encoder with NSV™ and Macrovision® Copy Protection

Product Description

The ADV7304A is a digital to analog encoder for Standard Definition and/or High Definition [525p, 625p, 1080i, 720p, etc] video from Analog Devices.

The ADV7304A converts any 10-Bit YCrCb High Definition and/or Standard Definition Video in NTSC, PAL [B, D, G, H, I, M, N, PAL-60] into YPrPb or RGB analog component High Definition video and/or Standard Definition CVBS, S-Video, YUV or RGB component video. It is also possible to input High Definition RGB data in 4:4:4 format, outputs being RS170 and RS343A compatible.

Component High Definition video outputs are compatible with EIA770.1, EIA770.2 and EIA770.3. Standard Definition supports YUV BetaCam, MII, SMPTE/EBU N10, SMPTE 170M NTSC and ITU-R.BT 470 PAL output formats.

The ADV7304A consists of six NSV™ 14-Bit Sigma-Delta DACs. Oversampled outputs are available for Standard Definition [8x at 108MHz], Progressive Scan [4x at 108 MHz] and HDTV [2x at 148.5 MHz].

Programmable features include a test pattern generator for HD and SD, YCrCb to RGB matrix, Gamma Correction, Adaptive Filter Control, Sharpness Filter Control, Digital Noise Reduction, multiple Luma and Chroma filters for SD, Luma SSAF with programmable gain/attenuation, separate Pedestal on component and CVBS/S-Video, VBI, an Undershoot Limiter, Color Control.

The ADV7304A provides CGMS-A [HD], CGMS/WSS [SD], Closed Captioning [SD]. Furthermore the ADV7304A incorporates the Macrovision Anticopy Algorithm for 625p, 525p and SD video.

The ADV7304A modes are set up over a serial bi-directional I2C port.

The ADV7304A is packaged in a 64-pin LQFP and requires a dual supply voltage of 2.5V for the Analog and Digital Supply and 2.5/3.3V for I/O supply.

  • 6 14-bit NSV Precision Video™ DACs for ultra-high-end video generation
  • Advanced Sigma-Delta DACs Provide Noise Shaped Video™ Output
  • 108MHz Oversampling for
    Standard Definition
  • # DAC: 6
  • Resolution (Bits): 14bit

Functional Block Diagram for ADV7304A

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7304A 6 14 - - - - - - - -
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X $4.05
ADV7392 3 10 10 297 X X X X X -
ADV7393 3 10 10 297 X X X X X $4.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.