Add to Signal Chain Designer

AD5113:  Single Channel, 64-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer

Product Details

Product Status:Recommended for New Designs

The AD5113 provides a nonvolatile solution for 64-position adjustment applications, offering guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density in the A, B, and W pins. The low resistor tolerance, low nominal temperature coefficient, and high bandwidth simplify open-loop applications, as well as tolerance matching applications.

The new low wiper resistance feature minimizes the wiper resistance in the extremes of the resistor array to only 45 Ω typical.

A simple 3-wire up/down interface allows manual switching or high speed digital control with clock rates up to 50 MHz.

The AD5113 is available in a 2 mm × 2 mm LFCSP package. The parts are guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.

APPLICATIONS
  • Mechanical potentiometer replacement
  • Portable electronics level adjustment
  • Audio volume control
  • Low resolution DAC
  • LCD panel brightness and contrast control
  • Programmable voltage to current conversion
  • Programmable filters, delays, time constants
  • Feedback resistor programmable power supply
  • Sensor calibration

FEATURES and BENEFITS

  • Nominal resistor tolerance error: ±8% maximum
  • Wiper current: ±6 mA
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Low power consumption: 2.5 μA max @ 2.7 V and 125°C
  • Wide bandwidth: 4 MHz (5 kΩ option)
  • Power-on EEPROM refresh time < 50 μs
  • 50-year typical data retention at 125°C
  • 1 million write cycles
  • 2.3 V to 5.5 V supply operation
  • Chip select enable multiple device operation
  • Wide operating temperature: −40°C to +125°C
  • Thin, 2 mm × 2 mm × 0.55 mm 8-lead LFCSP package

AD5113 Functional Block Diagram

Similar Products

  • AD5110: Single Channel, 128-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
  • AD5111: Single Channel, 128-Position, Up/Down, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
  • AD5112: Single Channel, 64-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
More

Documentation

Title Content Type File Type
AD5111/AD5113/AD5115: Single-Channel, 128-/64-/32-Position, Up/Down, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer Datasheet (Rev B, 11/2012) (pdf, 442 kB) Data Sheets PDF
AN-1150: Controlling the AD5111/AD5113/AD5115 Using a Traditional Dial Interface  (pdf, 75 kB) Application Notes PDF
Choosing the Correct digiPOT for Your Application  (pdf, 1701 kB) Design Handbooks PDF
Understanding and Applying Digital Potentiometers
In this webcast our experts will explain the differences between Pots and DigiPots and DACs, and present considerations for successful designs for many applications.
Webcasts WEBCAST
UG-379: Overview of AD5111/AD5113/AD5115 Connections and Functionality  (pdf, 87 kB) User Guides PDF
New Single-channel Digital Potentiometers from Analog Devices Provide Range of Resolution, Interface and Resistance Options (16 Nov 2011) Press Releases HTML
Choosing the Correct digiPOT for Your Application  (pdf, 1701 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5111 IBIS Model  (ibs) IBIS Models IBS
BeMicro FPGA Project for AD5111 with Nios driver FPGA HDL HTML
AD5111 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5113 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5113BCPZ10-500R7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.1 EP) 8 Ind Reel, 500 - $0.68 Y  Material Info Notify Me Purchase Sample
AD5113BCPZ10-RL7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.1 EP) 8 Ind Reel, 3000 - $0.68 Y  Material Info Notify Me Purchase
AD5113BCPZ5-500R7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.1 EP) 8 Ind Reel, 500 - $0.68 Y  Material Info Notify Me Purchase Sample
AD5113BCPZ5-RL7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.1 EP) 8 Ind Reel, 3000 - $0.68 Y  Material Info Notify Me Purchase Sample
AD5113BCPZ80-500R7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.1 EP) 8 Ind Reel, 500 - $0.68 Y  Material Info Notify Me Purchase Sample
AD5113BCPZ80-RL7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.1 EP) 8 Ind Reel, 3000 - $0.68 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5111 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5111SDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CS1Z Status: Production Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close