ADN2860: 3-Channel Digital Potentiometer with Nonvolatile Memory
The ADN2860 contains three digitally controlled nonvolatile variable resistors with very low temperature drift. Packaged in a tiny 4 mm x 4 mm LFCSP package and designed to meet GBIC/MSA standard ...More
ADN2860: 3-Channel Digital Potentiometer with Nonvolatile Memory
Product Description
The ADN2860 contains three digitally controlled nonvolatile variable resistors with very low temperature drift. Packaged in a tiny 4 mm x 4 mm LFCSP package and designed to meet GBIC/MSA standard specifications, the ADN2860 is ideal for precision optical control applications.
The ADN2860 can be used in all SONET, SDH, ATM, and Gigabit Ethernet laser diode driver applications. This device can also be programmed to adjust temperature set-points in TEC controllers, APD bias supply, TIA gain settings, and optical power monitoring.
The ADN2860 can operate in single supply mode with supply voltages from 3 V to 5 V, or in dual supply mode with ±2.5 V supplies.
- Data Sheet Rev A, 11/2004 (pdf 283kB)
- (About Data Sheets)
Features
- Dual 9-bit & Single 7-bit Resolution 25 kΩ, 250 kΩ Terminal Resistance Options
- 256 Bytes EEPROM Memory
- 2-wire I2C Interface
- Meets GBIC/MSA Specifications
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN2860
3-Channel Digital Potentiometer with Nonvolatile Memory
Other Diagrams for ADN2860
3-Channel Digital Potentiometer with Nonvolatile Memory
ADN2860 Pin Out Diagram
Functional Block Diagram for ADN2860
| Part# | # Channels | # Positions | Memory Type | Interface | Resistor Values (kOhms) | Bipolar Voltage Range (V) | Voltage Range (V) | Supply Current (max) | Temp. Range -40 °C to.. | Absolute Tempco (ppm/°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.97 |
| AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 |
| AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.50 |
| AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 |
| AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.90 |
| AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.86 |
| AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.58 |
| AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5161 | 1 | 256 | Volatile | I2C, SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.65 |
| AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.93 |
| AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.89 |
| AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 |