AD5228: 32-Position Manual Up/Down Control Potentiometer
The AD5228 is Analog Devices’ latest 32-step-up/step-down control digital potentiometer emulating mechanical potentiometer operation1. Its simple up/down control interface allows manual control with ...More
For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.
AD5228: 32-Position Manual Up/Down Control Potentiometer
Product Description
The AD5228 is Analog Devices’ latest 32-step-up/step-down control digital potentiometer emulating mechanical potentiometer operation1. Its simple up/down control interface allows manual control with just two external pushbutton tactile switches. The AD5228 is designed with a built-in adaptive debouncer that ignores invalid bounces due to contact bounce commonly found in mechanical switches. The debouncer is adaptive, accommodating a variety of pushbutton tactile switches that generally have less than 10 ms of bounce time during contact closures. When choosing the switch, the user should consult the timing specification of the switch to ensure its suitability in an AD5228 application.
Applications
- Mechanical potentiometer and trimmer replacements
- LCD backlight, contrast, and brightness controls
- Digital volume control
- Portable device-level adjustments
- Electronic front panel-level controls
- Programmable power supply
Features
- 32-Position digital potentiometer
- 10 kO, 50 kO, 100 kO end-to-end terminal resistance
- Simple Manual Up/Down Control
- Built-in adaptive debouncer
- Autoscan up/down control with 4 steps per second
- Pin-selectable zero-scale/midscale preset
- Low Potentiometer mode tempco 5 ppm/ºC
- Low Rheostat mode tempco
35 ppm/ºC - Digital Control Compatible
- Ultralow power, IDD =
0.4 µA typ and 3 µA max - Low operating voltage, 2.7 V
to 5.5 V - Compact Thin 8-lead TSOT-8
(2.9 mm × 2.8 mm) Package
| Part# | # Channels | # Positions | Memory Type | Interface | Resistor Values (kOhms) | Bipolar Voltage Range (V) | Voltage Range (V) | Supply Current (max) | Temp. Range -40 °C to.. | Absolute Tempco (ppm/°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.97 |
| AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 |
| AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.50 |
| AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 |
| AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.90 |
| AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.86 |
| AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.58 |
| AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5161 | 1 | 256 | Volatile | I2C, SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.65 |
| AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.93 |
| AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.89 |
| AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.13 |