AD5170:  256-Position, Two-Time Programmable, I2C Compatible Digital Potentiometer

The AD5170 is a 256-position, two-time programmable, digital potentiometer1 that employs fuse link technology, giving users two opportunities to permanently program the resistance setting. For users ...More

AD5170:  256-Position, Two-Time Programmable, I2C Compatible Digital Potentiometer

Product Description

The AD5170 is a 256-position, two-time programmable, digital potentiometer1 that employs fuse link technology, giving users two opportunities to permanently program the resistance setting. For users who do not need to program the digital potentiometer setting in memory more than once, the OTP feature is a cost-effective alternative to EEMEM. The AD5170 performs the same electronic adjustment function as mechanical potentiometers or variable resistors with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.

The AD5170 is programmed using a 2-wire, I2C®-compatible digital interface. Unlimited adjustments are allowed before permanently setting the resistance value, and there are two opportunities for permanent programming. During OTP activation, a permanent blow fuse command freezes the wiper position (analogous to placing epoxy on a mechanical trimmer).

Unlike traditional OTP digital potentiometers, the AD5170 has a unique temporary OTP overwrite feature that allows for new adjustments even after the fuse is blown. However, the OTP setting is restored during subsequent power-up conditions. This feature allows users to treat these digital potentiometers as volatile potentiometers with a programmable preset.

For applications that program the AD5170 at the factory, Analog Devices, Inc., offers device programming software that runs on Windows NT®, Windows® 2000, and Windows XP operating systems. This software effectively replaces any external I2C controllers, thus enhancing the time-to-market of the systems of the user.

Applications

  • Systems calibration
  • Electronics level setting
  • Mechanical trimmers replacement in new designs
  • Permanent factory PCB settings
  • Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
  • RF amplifier biasing
  • Automotive electronics adjustments
  • Gain control and offset adjustments
  • * The terms digital potentiometer, VR, and RDAC are used interchangeably.

    Data Sheet, Rev. D, 7/08

    Features

    • 256-position digital potentiometer
    • Two-time programmable (TTP) set-and-forget resistance setting allows second-chance permanent programming
    • Unlimited adjustments prior to one-time programming (OTP) activation
    • OTP overwrite allows dynamic adjustments with user-defined preset
    • End-to-end resistance: 2.5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
    • Compact 10-Lead MSOP (3 mm × 4.9 mm) package
    • Fast settling time: tS = 5 μs typical in power-up
    • See Data Sheet for Additional Information

    Diagrams

    AD5170 Diagram
    Functional Block Diagram for AD5170

    Specifications

    # Channels 1
    # Positions 256
    Memory Type One Time Programmable
    Interface I2C
    Resistor Values (kOhms) 2.5, 10, 50, 100
    Voltage Range (V) +5.5V
    Supply Current (max) 3.5µA
    Temp. Range -40 °C to.. 125Deg
    Absolute Tempco (ppm/°C) 35ppm/C
    Package MSOP

    Explore Other Products

    Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
    ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
    AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
    AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
    AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
    AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
    AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
    AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
    AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
    AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
    AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85