AD5162:  256-Position Dual Channel SPI Digital Potentiometer

The AD5162 provides a compact 3 mm x 4.9 mm packaged solution for dual 256 position adjustment applications. Channel one is a three terminal potentiometer whereas channel two is a two terminal ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD5162:  256-Position Dual Channel SPI Digital Potentiometer

Product Description

The AD5162 provides a compact 3 mm x 4.9 mm packaged solution for dual 256 position adjustment applications. Channel one is a three terminal potentiometer whereas channel two is a two terminal channel to be used in rheostat mode. This device performs the same electronic adjustment function as a mechanical potentiometer or a variable resistor.

Available in four different end-to-end resistance values (2.5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ) these low temperature coefficient devices are ideal for high accuracy and stability variable resistance adjustments.

The wiper settings are controllable through the SPI compatible digital interface. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.

Operating from a 2.7 to 5.5 volt power supply and consuming less than 5 µA allows for usage in portable battery operated applications.

All parts are guaranteed to operate over the extended temperature range of -40°C to +125°C.

Features

  • 2-Channel, 256-Position
  • End-to-End Resistance
    2.5kΩ, 10kΩ, 50kΩ, 100kΩ
  • Compact MSOP-10 (3 mm x 4.9 mm) Package
  • SPI Compatible Interface
  • Power-On Preset to Midscale
  • Single Supply +2.7 V to +5.5 V
  • Low Temperature
    Coefficient 35 ppm/°C
  • Low power, IDD = 5 µA
  • Wide Operating Temperature
    –40°C to +125°C
  • Evaluation Board Available

Diagrams

AD5162 Diagram
Functional Block Diagram for AD5162

Specifications

# Channels 2
# Positions 256
Memory Type Volatile
Interface SPI
Resistor Values (kOhms) 2.5, 10, 50, 100
Voltage Range (V) +5.5V
Supply Current (max) 3.5µA
Temp. Range -40 °C to.. 125Deg
Absolute Tempco (ppm/°C) 35ppm/C
Package MSOP

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
A