AD9963

RECOMMENDED FOR NEW DESIGNS

10-/12-Bit, Low Power, Broadband MxFE

Viewing:

Overview

  • Dual 10-bit/12-bit, 100 MSPS ADC SNR = 67 dB, fIN = 30.1 MHz
  • Dual 10-bit/12-bit, 170 MSPS DAC ACLR = 74 dBc
  • 5 channels of analog auxiliary input/output
  • Low power, <425 mW at maximum sample rates
  • Supports full and half-duplex data interfaces
  • Small 72-lead LFCSP lead-free package
AD9963
10-/12-Bit, Low Power, Broadband MxFE
AD9961/AD9963 Functional Block Diagram AD9961/AD9963 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

AD9963 IBIS Model 1


Evaluation Kits

eval board
AD-DPGIOZ

AD-DPGIOZ Data Pattern Generator/Receiver

Features and Benefits

  • Ordering Code: AD-DPGIOZ
  • Compatibility: The DPGI/O is compatible with the AD9963-EBZ and AD9961-EBZ evaluation boards.
  • Software can be downloaded from the DPG Site.
  • DPG Questions/Support

Product Details

The DPGI/O provides pattern generation and receiving capabilities to compliment several evaluation boards from Analog Devices. The DPGI/O connects to a PC over USB, and allows a user to download a vector from their PC into the DPGI/O’s internal memory, or to receive a vector from an evaluation board and transfer it to the PC.

Analog Devices' pattern generator/receivers and evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices components in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or evaluation boards, other than specified above, will not be supported.

EVAL-AD9963

AD9963 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9963.

AD-DPGIOZ
AD-DPGIOZ Data Pattern Generator/Receiver
EVAL-AD9963
AD9963 Evaluation Board

Latest Discussions

Recently Viewed