AD-DPGIOZ Data Pattern Generator/Receiver

Product Details

The DPGI/O provides pattern generation and receiving capabilities to compliment several evaluation boards from Analog Devices. The DPGI/O connects to a PC over USB, and allows a user to download a vector from their PC into the DPGI/O’s internal memory, or to receive a vector from an evaluation board and transfer it to the PC.

Analog Devices' pattern generator/receivers and evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices components in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or evaluation boards, other than specified above, will not be supported.

 

DPGI/O

Features

  • Ordering Code: AD-DPGIOZ
  • Compatibility: The DPGI/O is compatible with the AD9963-EBZ and AD9961-EBZ evaluation boards.
  • Software can be downloaded from the DPG Site.
  • DPG Questions/Support

SampleBuy

Price, packaging, availability

AD-DPGIOZ Data Pattern Generator/Receiver
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-DPGIOZ Status: Production Evaluation Board $995.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close