Overview

Product Details

The QorIQ LS1088A reference design board (LS1088A-RDB) is designed to exercise most capabilities of the LS1088A device; with up to eight ARM® Cortex®-A53 cores with the advanced, high-performance data-path and network peripheral interfaces required for wireless access points, networking infrastructure, intelligent edge access, including virtual customer premise equipment (vCPE) and high-performance industrial applications.

 

QorIQ LS1088A-RDB Dev Kit

QorIQ LS1088A-RDB Dev Kit

 

Qor IQ LS1088-RDB Power Tree

Qor IQ LS1088-RDB Power Tree

Rail/Function Part Number General Description of Part
1.0V : VDD

1.2V : GVDD
LTC3882 Dual Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management
1.8V : OVDD LTM4649 10A Step-Down DC/DC µModule Regulator
3.3V : VPA LT8612 42V, 6A Synchronous Step-Down Regulator with 3µA Quiescent Current
 2.5V : DDR VPP LTC3026 1.5A Low Input Voltage VLDO Linear Regulator 

Tools & Simulations

LTPowerPlanner