LT6350

RECOMMENDED FOR NEW DESIGNS

Low Noise Single-Ended to Differential Converter/ADC Driver

Part Details

  • Rail-to-Rail Input and Outputs
  • Fast Settling Time: 240ns, 0.01%, 8VP-P Output Step
  • 1.9nV/√Hz Input-Referred Op Amp Noise
  • High Impedance Input
  • –3dB Bandwidth: 33MHz
  • 2.7V to 12V Supply Operation
  • No External Gain Resistors Required
  • 4.8mA Supply Current
  • Low Power Shutdown
  • Low Distortion (HD2/HD3): –102dBc/–97dBc at 100kHz, VOUTDIFF = 4VP-P
  • Low Offset Voltage: ±400μV Max
  • High DC Linearity: <±1LSB, 16-Bit, 8VP-P
  • Low Input Current Noise: 1.1pA/√Hz
  • 3mm × 3mm 8-Pin DFN and 8-Lead MSOP Packages
LT6350
Low Noise Single-Ended to Differential Converter/ADC Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Single Channel A/D Converters 1
LTC2379-18 PRODUCTION 18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6350
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1783A-E

LTC2379-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1.6Msps, SAR ADC with 101dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1783A-C

LTC2377-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 500ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1500A-B

LTC2392-16 with LT6350 Optimized Driver | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1500A-B: Demo Board for the LTC2392-16 16-Bit, 500ksps SAR ADC with 94dB SNR and for LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver.

eval board
DC1783A-D

LTC2376-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 250ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1783A-G

LTC2377-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 500ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1500A-C

LTC2391-16 with LT6350 Optimized Driver | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1500A-C: Demo Board for the LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver and for LTC2391-16, 16-Bit, 250ksps SAR ADC with 94dB SNR.

eval board
DC1783A-H

LTC2376-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 250ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1783A-A

LTC2380-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 2Msps, SAR ADC with 96dB SNR. Requires DC718 or DC2026A

Product Details

DC1783A-A Demo Board for:
LTC2380-16 16-Bit, 2Msps, Low Power SAR ADC with 96dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver


 


eval board
DC1783A-F

LTC2378-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1Msps, SAR ADC with 102dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1500A-A

LTC2393-16 with LT6350 Optimized Driver | 5V 16-Bit 1Msps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1500A-A: Demo Board for the LTC2393-16 16-Bit, 1Msps SAR ADC with 94dB SNR.

eval board
DC1783A-B

LTC2378-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 1Msps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1538A

LT6350 Demo Board

Product Details

DC1538A: Demo Board for LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver.

DC1783A-E
LTC2379-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1.6Msps, SAR ADC with 101dB SNR. Requires DC718 or DC2026
DC1783A-C
LTC2377-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 500ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026
DC1500A-B
LTC2392-16 with LT6350 Optimized Driver | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1783A-D
LTC2376-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 250ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026
DC1783A-G
LTC2377-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 500ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026
DC1500A-C
LTC2391-16 with LT6350 Optimized Driver | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1783A-H
LTC2376-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 250ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026
DC1783A-A
LTC2380-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 2Msps, SAR ADC with 96dB SNR. Requires DC718 or DC2026A
DC1783A-F
LTC2378-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1Msps, SAR ADC with 102dB SNR. Requires DC718 or DC2026
DC1500A-A
LTC2393-16 with LT6350 Optimized Driver | 5V 16-Bit 1Msps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1783A-B
LTC2378-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 1Msps, SAR ADC with 97dB SNR. Requires DC718 or DC2026
DC1538A
LT6350 Demo Board

Latest Discussions