Isolated Transceiver Portfolio

Learn about a wide range of highly-integrated, superior-performing, isolated transceivers, use parametric search, and watch training videos.

These integrated isolated transceivers utilizing ADI’s award winning iCoupler digital isolation technology offer a variety of solutions, some including integrated isolated power, to enable designers to isolate communications in design without the cost, size, power, and reliability constraints found with traditional isolation products.

Learn about more iCoupler-based digital technology and isolation products

Recently released products

ADM3252E: Isolated, Dual Channel RS-232 Line Driver/Receiver
ADM3054: Industry's First 5 kV rms Signal-only Isolated CAN Transceiver Rated to 125°C
ADM2682E: 16 Mbps RS-485 with 5kV rms signal and power isolation
ADM3053: Signal and power-isolated CAN transceiver with integrated isolated DC-DC converter

Performance

  • Smallest size or lowest power isolated transceiver solutions

Reduced Size and Cost Through Integration

  • Isolated data channels through transceivers
  • With or without integrated isolated power

Power Consumption

  • Operates at levels up to 90% lower than discrete optocoupler based solutions

Ease of Use

  • Reduced system design time and complexity through functional integration

Reliability

  • Greater than 50 years lifetime 100% production tested
  • Greater than 500 million channels of isolation shipped
  • Fully certified:
fullycertified

Selection Tables and Samples

CAN Transceivers
Integrated Signal and Power Isolation

RS-485 Transceivers
Integrated Signal and Signal / Power Isolation

USB Transceivers
Integrated Signal Isolation

RS-232 Transceivers
Integrated Signal and Power Isolation

I2C Transceivers
Integrated Signal Isolation

LVDS Drivers / Receivers
Isolated with 150 Mbps Digital Isolator

Evaluation Kits

Title
Subtitle
Learn More
Related Resources
Thumbnail Image
Solving Isolation Challenges in Industrial Automation
Video • Dec 10, 2013
Thumbnail Image
The ADI Advantage in Integrated Isolated Transceivers
Video • Sep 8, 2011 02:40
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project