AD6620

NOT RECOMMENDED FOR NEW DESIGNS

65MSPS Digital Receive Signal Processor

Viewing:

Overview

  • High Input Sample Rate
    67 MSPS Single Channel Real
    33.5 MSPS Diversity Channel Real
    33.5 MSPS Single Channel Complex
  • NCO Frequency Translation
    Worst Spur Better than –100 dBc
    Tuning Resolution Better than 0.02 Hz
  • 2nd Order Cascaded Integrator Comb FIR Filter
    Linear Phase, Fixed Coefficients
    Programmable Decimation Rates: 2, 3 . . . 16
  • 5th Order Cascaded Integrator
    Comb FIR Filter
    Linear Phase, Fixed Coefficients
    Programmable Decimation Rates:
    1, 2, 3 . . . 32
  • Programmable Decimating RAM
    Coefficient FIR Filter
    Up to 134 Million Taps per Second
    256 20-Bit Programmable Coefficients
    Programmable Decimation Rates:
    1, 2, 3 . . . 32
AD6620
65MSPS Digital Receive Signal Processor
AD6620 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed