AD73322L

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 3 V Front-End Processor for General Purpose Applications Including Speech and Telephony

Viewing:

Overview

  • Two 16-Bit A/D Converters
  • Two 16-Bit D/A Converters
  • Programmable Input/Output Sample Rates
  • 75 dB ADC SNR
  • 70 dB DAC SNR
  • 64 ksps Maximum Sample Rate
  • -90 dB Crosstalk
  • Programmable Input/Output Gain
  • Low Group Delay:
    25 µs per ADC ch
    50 µs per DAC ch
  • Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
  • Single 2.7 V to 5.5 V Supply Operation
  • 28-Pin SOIC Package
AD73322L
Dual-Channel, 3 V Front-End Processor for General Purpose Applications Including Speech and Telephony
AD73322L Functional Block Diagram AD73322L Pin Configuration AD73322L Pin Configuration AD73322L Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed