content here.
content here.

ADCLK854:  1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer

The ADCLK854 is a 1.2 GHz/250 MHz LVDS/CMOS fanout buffer optimized for low jitter and low power operation. Possible configurations range from 12 LVDS to 24 CMOS outputs, including combinations of LVDS and CMOS outputs. Three control lines are used to determine whether fixed blocks of outputs (three banks of four) are LVDS or CMOS outputs.

The ADCLK854 offers two selectable inputs and a ...More

ADCLK854:  1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer

Product Description

The ADCLK854 is a 1.2 GHz/250 MHz LVDS/CMOS fanout buffer optimized for low jitter and low power operation. Possible configurations range from 12 LVDS to 24 CMOS outputs, including combinations of LVDS and CMOS outputs. Three control lines are used to determine whether fixed blocks of outputs (three banks of four) are LVDS or CMOS outputs.

The ADCLK854 offers two selectable inputs and a sleep mode feature. The IN_SEL pin state determines which input is fanned out to all the outputs. The SLEEP pin enables a sleep mode to power down the device.

The inputs accept various types of single-ended and differential logic levels including LVPECL, LVDS, HSTL, CML, and CMOS. Table 8 provides interface options for each type of connection.

This device is available in a 48-pin LFCSP package. It is specified for operation over the standard industrial temperature range of −40°C to +85°C.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • 2 selectable differential inputs
  • Selectable LVDS/CMOS outputs
  • Up to 12 LVDS (1.2 GHz) or 24 CMOS (250 MHz) outputs
  • <12 mW per channel (100 MHz operation)
  • 54 fs rms integrated jitter (12 kHz to 20 MHz)
  • 100 fs rms additive broadband jitter
  • 2.0 ns propagation delay (LVDS)
  • 135 ps output rise/fall (LVDS)
  • 70 ps output-to-output skew (LVDS)
  • Sleep mode
  • Pin programmable control
  • 1.8 V power supply
  • Primary Clock Function: Clock Fanout Buffer
  • +Supply Voltage (V): 1.8V
  • # of Outputs: 12
  • Max f-out (MHz): 1200MHz
  • Package: 48-LFCSP
  • Output Logic: CMOS,LVPECL

ADCLK854 Functional Block Diagram

Part# Product Description +Supply Voltage (V) # of Inputs # of Outputs On-Chip VCO or DCO Max f-out (MHz) Output Logic Random Jitter (ps-RMS) Package Price* (1000-4999)
AD9510 Multi-Output Clock Generator 3.3 1 8 No 1200 CMOS, LVDS, LVPECL 0.225 64-LFCSP $12.09
AD9511 Multi-Output Clock Generator 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $10.07
AD9512 Clock Divider 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $9.06
AD9513 Clock Divider 3.3 1 3 No 800 CMOS, LVDS 0.3 32-LFCSP $6.02
AD9514 Clock Divider 3.3 1 3 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $6.02
AD9515 Clock Divider 3.3 1 2 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $4.81
AD9516-0 Multi-Output Clock Generator 3.3 2 14 Yes 2950 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
AD9516-1 Multi-Output Clock Generator 3.3 2 14 Yes 2650 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
AD9516-2 Multi-Output Clock Generator 3.3 2 14 Yes 2335 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
AD9516-3 Multi-Output Clock Generator 3.3 2 14 Yes 2250 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
AD9516-4 Multi-Output Clock Generator 3.3 2 14 Yes 1800 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
AD9517-0 Multi-Output Clock Generator 3.3 2 12 Yes 2950 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
AD9517-1 Multi-Output Clock Generator 3.3 2 12 Yes 2650 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
AD9517-2 Multi-Output Clock Generator 3.3 2 12 Yes 2335 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
AD9517-3 Multi-Output Clock Generator 3.3 2 12 Yes 2250 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
AD9517-4 Multi-Output Clock Generator 3.3 2 12 Yes 1800 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
AD9518-0 Multi-Output Clock Generator 3.3 2 6 Yes 2950 LVPECL 0.4 48-LFCSP $9.97
AD9518-1 Multi-Output Clock Generator 3.3 2 6 Yes 2650 LVPECL 0.4 48-LFCSP $9.97
AD9518-2 Multi-Output Clock Generator 3.3 2 6 Yes 2335 LVPECL 0.4 48-LFCSP $9.97
AD9518-3 Multi-Output Clock Generator 3.3 2 6 Yes 2250 LVPECL 0.4 48-LFCSP $9.97
AD9518-4 Multi-Output Clock Generator 3.3 2 6 Yes 1800 LVPECL 0.4 48-LFCSP $9.97
AD9520-0 Multi-Output Clock Generator 3.3 - - Yes 1600 CMOS, LVDS, LVPECL 0.225 - $12.65
AD9520-1 Multi-Output Clock Generator 3.3 1 12 Yes 2650 CMOS, LVPECL 0.225 64-LFCSP $12.65
AD9520-2 Multi-Output Clock Generator 3.3 1 12 Yes 2335 CMOS, LVPECL 0.225 64-LFCSP $12.65
AD9520-3 Multi-Clock Output Generator 3.3 1 12 Yes 2250 CMOS, LVPECL 0.225 64-LFCSP $12.65
AD9520-5 Multi-Output Clock Generator 3.3 1 12 No 2400 CMOS, LVDS, LVPECL 0.225 64-LFCSP $11.50
AD9522-0 Multi-Output Clock Generator 3.3 1 12 Yes 2950 CMOS, LVDS 0.242 64-LFCSP $12.65
AD9522-1 - 3.3 1 12 Yes 2650 CMOS, LVDS 0.242 64-LFCSP $12.65
AD9522-2 Multi-Output Clock Generator 3.3 1 12 Yes 2335 CMOS, LVPECL 0.242 64-LFCSP $12.65
AD9522-3 Multi-Output Clock Generator 3.3 1 12 Yes 2250 CMOS, LVPECL 0.245 64-LFCSP $12.65
AD9522-4 Multi-Output Clock Generator 3.3 1 12 Yes 1600 CMOS, LVDS 0.242 64-LFCSP $12.65
AD9522-5 Multi-Output Clcok Generator 3.3 1 12 No 2400 CMOS, LVDS, LVPECL 0.242 64-LFCSP $10.11
AD9540 Clock Generator Synchronizer 3.3 1 1 No 655 CML, PECL-Compliant 0.7 48-LFCSP $10.07
AD9549 Clock Generator Synchronizer 3.3 2 2 Yes 750 CMOS, HSTL 0.6 64-LFCSP $12.56
AD9551 Multiservice Clock Generator 3.3 2 2 Yes 900 CMOS, LVDS, LVPECL 0.1 40-LFCSP $14.75
ADCLK846 - 1.8 1 6 No 1200 CMOS, LVDS 0.1 24-LFCSP $5.19
ADCLK854 - 1.8 2 12 No 1200 CMOS, LVPECL 0.1 48-LFCSP $5.95
ADCLK905 Clock Buffer 3.3 1 1 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.67
ADCLK907 Clock Buffer 3.3 2 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $6.83
ADCLK925 Clock Buffer 3.3 1 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $6.02
ADCLK946 Six LVPECL Outputs, SiGe Clock Fanout Buffer 3.3 1 6 No 4800 LVPECL 0.075 24-LFCSP $6.25
ADCLK954 - 3.3 2 12 - 4800 LVPECL 0.075 40-LFCSP $6.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.