Add to Signal Chain Designer

AD8159:  3.2 Gbps Quad Buffer Mux/Demux

Product Details

The AD8159 is an asynchronous, protocol agnostic, quad-lane 2:1 switch with 12 differential PECL-/CML-compatible inputs and 12 differential CML outputs. The operation of this product is optimized for NRZ signaling with data rates of up to 3.2 Gbps per lane. Each lane offers two levels of input equalization and four levels of output pre-emphasis.

The AD8159 consists of four multiplexers and four demultiplexers, one per lane. Each port is a four-lane link, and each lane runs up to a 3.2 Gbps data rate, independent of the other lanes. The lanes are switched independently using the four select pins, SEL[3:0]; each select pin controls one lane of the port. The AD8159 has low latency and very low lane-to-lane skew.

The main application of the AD8159 is to support redundancy on both the backplane side and the line interface side of a serial link. The device has unicast and bicast capability; therefore, it can be configured to support either 1 + 1 or 1:1 redundancy.

The AD8159 supports reversing of the output and input pins on one of its ports, which helps to connect two ASICs with opposite pinouts.

The AD8159 is also used for testing high speed serial links by duplicating incoming data and sending it to the destination port and to the test equipment simultaneously.

Applications

  • Low cost redundancy switch
  • SONET OC-48/SDH-16 and lower data rates
  • XAUI (10 gigabit Ethernet) over backplane
  • Gigabit Ethernet over backplane
  • Fibre Channel 1.06 Gbps and 2.125 Gbps over backplane
  • InfiniBand® over backplane
  • PCI Express (PCIe) over backplane

FEATURES and BENEFITS

  • Port level 2:1 mux/1:2 demux
  • Each port consists of 4 lanes
  • Each lane runs from dc to 3.2 Gbps, independent of the other lanes
  • Compensates over 40 inches of FR4 at 3.2 Gbps through 2 levels of input equalization or 4 levels of output pre-emphasis
  • Accepts ac- or dc-coupled differential CML inputs
  • Low deterministic jitter, typically 20 ps p-p
  • Low random jitter, typically 1 ps rms
  • BER < 10−16
  • Please see data sheet for additional features

Functional Block Diagram for AD8159

Documentation

Title Content Type File Type
AD8159: X Stream™ 3.2 Gbps Quad Buffer Mux/Demux Data Sheet (Rev B, 06/2009) (pdf, 589 kB) Data Sheets PDF
High Speed Switches  (pdf, 63 kB) Product Selection Guide PDF
Optical and High Speed Networking  (pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
Overview PDF
AD8159 - 4-Lane, 2:1 Multiplexer/Demultiplexer  (pdf, 1744 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8159 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8159 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8159 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8159-EVAL-AC Status: Production Evaluation Board - No - Contact ADI
AD8159-EVAL-DC Status: Production Evaluation Board - No - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close