Add to Signal Chain Designer

AD8151:  3.2 Gbps, 33 x 17 Digital Crosspoint Switch

Product Details

AD8151 is a member of the Xstream line of products, offering a breakthrough in digital switching and a large switch array (33 x 17) on very little power -- typically 1.5 W. It also operates at data rates in excess of 3.2 Gbps per port, making it suitable for Sonet OC-48 applications with an 8/10-bit forward-error correction (FEC). Furthermore, the price of the AD8151 makes it affordable enough to be used for lower data rates. The AD8151's flexible supply voltages allow the user to operate with either emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL) data levels, and with 3.3 V for further power reduction. The control interface is CMOS-/TTL-compatible (3 V to 5 V).

Its fully differential signal path reduces jitter and crosstalk, while allowing the use of smaller, single-ended voltage swings.

The AD8151 is offered in a 184-lead LQFP package that operates over the extended commercial temperature range of 0°C to 85°C.

FEATURES and BENEFITS

  • Low cost
  • 33 x 17, fully differential, non-blocking array
  • 3.2 Gbps per port NRZ data rate
  • Wide power supply range: +3.3 V, -3.3 V
  • Low power
    425 mA (outputs enabled),br>35 mA (outputs disabled)
  • PECL- and LV ECL-compatible
  • CMOS/TTL-level control inputs: 3 V to 5 V
  • Low jitter
  • No heat sinks required
  • Programmable output current
    Optimize termination impedance
    User controlled voltage at the load
    Minimize power dissipation
  • Individual output disable for busing and reducing power
  • Double row latch

Functional Block Diagram for AD8151

Documentation

Title Content Type File Type
AD8151: X Stream™ 33 x 17, 3.2Gbps Digital Crosspoint Switch Data Sheet (Rev B, 12/2005) (pdf, 1841 kB) Data Sheets PDF
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
High Speed Switches  (pdf, 63 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8151 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8151-EVAL Status: Production Evaluation Board $1,310.54 No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close