Add to Signal Chain Designer

ADV7390:  Low Power, Chip Scale 10-Bit SD/HD Video Encoder

Product Details

The ADV7390/ADV7391/ADV7392/ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video DACs provide support for composite (CVBS), S-Video (YC), or component (YPrPb/RGB) analog outputs in either standard-definition (SD) or high-definition (HD) video formats.

Optimized for low power operation, occupying a minimal footprint and requiring few external components, these encoders are ideally suited to portable and power sensitive applications requiring TV-Out functionality. Cable detection and DAC auto power-down features ensure that power consumption is kept to a minimum.

The ADV7390/ADV7391 have an 8-bit video input port that supports SD video formats over a SDR interface and HD video formats over a DDR interface.

The ADV7392/ADV7393 have a 16-bit video input port that can be configured in a variety of ways. SD RGB input is supported. All members of the family support embedded EAV/SAV timing codes, external video synchronization signals and the I2C communication protocol.

Applications

  • Mobile handsets
  • Digital still cameras
  • Portable media and DVD players
  • Portable game consoles
  • Digital camcorders
  • Set-top box (STB)
  • Automotive infotainment (ADV7393 only)

FEATURES and BENEFITS

  • Chinese data sheet available
  • 1.8V/3.3V interface support
  • 3 high quality, 10-bit video DACs
  • Multiformat video input support
  • Multiformat video output support
  • Lead frame chip scale package (LFCSP) options
  • Advanced power management
  • 74.25 MHz 8-/10-/16-bit high definition input support
  • EIA/CEA-861B compliance support
  • NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
  • NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
  • Macrovision® Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
  • Programmable features Luma and chroma filter responses Vertical blanking interval (VBI) Subcarrier frequency (FSC) and phase Luma delay
  • Copy generation management system (CGMS)

Functional Block Diagram for ADV7390

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADV7390 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV7390BCBZ-A-RL Status: Contact ADI 30 Ball WLCSP (2.5x3mm) 30 Ind Reel, 5000 - - Y  Material Info Notify Me Contact ADI
ADV7390BCPZ Status: Contact ADI 32 ld LFCSP (5x5mm CP-32-2) 32 TBD Tray, 490 - - Y  Material Info Notify Me Contact ADI
ADV7390BCPZ-REEL Status: Contact ADI 32 ld LFCSP (5x5mm CP-32-2) 32 TBD Reel, 5000 - - Y  Material Info Notify Me Contact ADI
ADV7390WBCPZ Status: Contact ADI 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Tray, 490 - - Y  Material Info Notify Me Contact ADI
ADV7390WBCPZ-RL Status: Contact ADI 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Reel, 5000 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-ADV739X Evaluation Platform.
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV739XFEZ Status: Contact ADI Front-end Evaluation Board $325.00 Yes -
EVAL-ADV7390-AEBZ Status: Contact ADI Evaluation Board - Yes - Contact ADI
EVAL-ADV7390EBZ Status: Contact ADI Evaluation Board $85.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close