Add to Signal Chain Designer

AD725:  RGB to NTSC/ PAL Encoder

Product Details

The AD725 is a very low cost general purpose RGB to NTSC/ PAL encoder that converts red, green and blue color component signals into their corresponding luminance (baseband amplitude) and chrominance (subcarrier amplitude and phase) signals in accordance with either NTSC or PAL standards. These two outputs are also combined on-chip to provide a composite video output. All three outputs are available separately at voltages of twice the standard signal levels as required for driving 75 Ω, reverse-terminated cables.

An evaluation board is available for this product and may be ordered using the following product number: AD725-EB.

FEATURES and BENEFITS

  • Composite video output: both NTSC and PAL
  • Chrominance and luminance (S-video) outputs
  • Luma trap port to eliminate cross color artifacts
  • TTL logic levels
  • Integrated delay line and
    Auto-tuned filters
  • Drives 75 Ω reverse-terminated loads
  • Low power +5 V operation
  • Power-down to <1 µA
  • Very low cost

Functional Block Diagram for AD725

Documentation

Title Content Type File Type
AD725: RGB to NTSC/PAL Encoder Data Sheet  (Rev 0, 10/1999) (pdf, 347 kB) Data Sheets PDF
AN-336: JPEG Compression Application Notes HTML
AN-205: Video Formats and Required Load Terminations  (pdf, 241 kB) Application Notes PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD725 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD725ARZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $5.77 $4.61 Y  Material Info PCN Purchase Sample
AD725ARZ-R7 Status: Production 16 ld SOIC - Wide 16 Ind Reel, 400 $5.77 $4.61 Y  Material Info PCN Purchase
AD725ARZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 $5.77 $4.61 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD725 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD725-EBZ Status: Production Evaluation Board $266.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close