content here.
content here.

AD1895:  192 kHZ Stereo Asynchronous Sample Rate Converter

The AD1895 is a 24-bit, high-performance, single-chip, second-generation asynchronous sample rate converter. Based upon Analog Devices experience with its first family of asynchronous sample rate converters (the AD1890 to AD1893), the AD1895 offers improved performance and additional features.

This improved performance includes a minimum THD+N of -115 dB for all input frequencies and ...More

AD1895:  192 kHZ Stereo Asynchronous Sample Rate Converter

Product Description

The AD1895 is a 24-bit, high-performance, single-chip, second-generation asynchronous sample rate converter. Based upon Analog Devices experience with its first family of asynchronous sample rate converters (the AD1890 to AD1893), the AD1895 offers improved performance and additional features.

This improved performance includes a minimum THD+N of -115 dB for all input frequencies and sample rates, 128 dB dynamic range, 192 kHz sampling frequencies for both input and output sample rates, improved jitter rejection and 1:8 up-sampling and 7.75:1 down-sampling ratios. Additional features include a TDM mode to cascade multiple AD1895, more serial formats for better interfacing to digital signal processors and a bypass mode.

Applications

  • Home Theater
  • Automotive Audio Systems
  • DVD
  • DVD-R
  • CD-R
  • Set-Top Boxes
  • Digital Audio Effects Processors

Please see the AD1896, our highest end sample rate converter with even more performance and additional features like matched phase mode.

Please see: "Why do I need a 140 dB DNR".

St

TRAINING, TUTORIALS & SEMINARS

  • Automatically Senses Sample Frequencies
  • No Programming Required
  • Attenuates Sample Clock Jitter
  • 3.3 V to 5 V Input and 3.3 V Core Supply Voltages
  • Accepts 16-/18-/20-/24-Bit Data
  • Up to 192 kHz Sample Rate
  • Input/Output Sample Ratios from 7.75:1 to 1:8
  • Bypass Mode
  • Multiple AD1895 TDM Daisy-Chain Mode
  • 128 dB Signal-to-Noise and Dynamic Range
    (A-Weighted, 20 Hz to 20 kHz BW)
  • Up to –122 dB THD + N
  • Please see data sheet for additional features
  • DNR w/ Filter (+dB): 125dB
  • THD+N @ 1kHz Input (-dB): 110dB
  • Ratios: 7.75:1, 8:1
  • Product Description: 192 kHz Stereo Asynchronous Sample Rate Converter

Functional Block Diagram for AD1895

Part# DNR w/ Filter (+dB) THD+N @ 1kHz Input (-dB) Ratios Product Description Price* (100-499)
AD1896 139 120 7.75:1, 8:1 High Performance 192 kHz Stereo Asynchronous Sample Rate Converter $12.65
AD1895 125 110 7.75:1, 8:1 192 kHz Stereo Asynchronous Sample Rate Converter $5.36
AD1890 120 106 1:2, 2:196 SamplePort Stereo ASRC for 18- and 20-Bit Applications $24.29
AD1892 120 113 1:0.85, 1:5 Integrated Digital Receiver/Rate Converter -
AD1893 96 94 1:2, 2:1 Low Cost SamplePort 16-Bit Stereo Asynchronous Sample Rate Converter $12.14

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.